(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron, Adapter Type, UKFL Series

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron, Adapter Type, UKFL Series
  • Volume Discount

Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Diamond-Shaped Flange
Fit: J7
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron, Adapter Type, UKFL Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

UKFL205C+H2305

Shaft Dia Dimensions                                                                                                                                                                     inch                                                                                                                                                                                        mm Bolt Size            Inch                             mm Standard Basic Load Ratings       kN Factor                   fo Pressed Steel Cover Cast Iron Cover
mm in H L A J N A1 A2 A0 B1 de            (min.) Unit No. Housing No. Bearing No. Adapter No. Mass        kg CR Cor Unit No. Dimension Mass                 kg Unit No. Dimension Mass                 kg
d Open Type Closed Type mm inch Open Type Closed Type mm inch
20 3/4 5 1/8                 130 2 11/16               68 1 1/16                27 3 57/64               99 5/8                   16 1/2          13 5/8                    16 1 13/32                    36 1 3/8              35 1 3/16                30 1/2
M14
UKFL205 FL205 UK205 HE2305X
H2305X
0.68
0.68
14 7.85 13.9 -
UKFL205C
-
UKFL205D
-
40.5
-
1 19/32
-
0.68
-
UKFL205FC
-
UKFL205FD
-
49
-
1 15/16
-
0.89
3/4 5 9/16             141 9/32                   83 1 3/16              30 4 39/64                    117 15/32               12 1/2               13 45/64                    18 1 9/16                 39.5 1 3/8            35 1 3/16                     30 3/8
M10
UKFLX05 FLX05 UKX05 HE2305X
H2305X
1.0
1.0
19.5 11.3 13.9 -
UKFLX05C
-
UKFLX05D
-
44.5
-
1 3/4
-
1.0
-
-
-
-
-
-
-
-
-                   -
3/4 5 29/32              150 3 5/32                     80 1 5/32                29 4 29/64              113 3/4                      19 1/2          13 5/8                  16 1 15/32                    37.5 1 3/8              35 -                   - 5/8
M16
UKFL305 FL305 UK305 HE2305X
H2305X
1.1
1.1
21.2 10.9 12.6 -                     - -                     - -
-
-
-
-
-
-
UKFL305C
-
UKFL305D
-
54
-
2 1/8
-
1.4
25 1 5 13/16             148 3 5/32              80 1 7/32               31 4 39/64              117 5/8                   16 1/2                    13 45/64
18
1 9/16
39.5
1 1/2
38
1 13/32
36
3/8
M14
UKFL206 FL206 UK206 H2306X
HE2306X
0.97
0.97
19.5 11.3 13.9 UKFL206C
-
UKFL206D
-
44.5
-
1 3/4
-
0.97
-
UKFL206FC
-
UKFL206FD
-
53
-
2 3/32
-
1.2
-
1 6 5/32
156
3 3/4
95
1 11/32
34
5 1/8
130
5/8
16
9/16
14
3/4
19
1 21/32
42
1 1/2
38
1 13/32
36
3/8
M14
UKFLX06 FLX06 UKX06 H2306X
HE2306X
1.5
1.5
25.7 15.4 13.9 UKFLX06C
-
UKFLX06D
-
49
-
15/16
-
1.5
-
-
-
-
-
-
-
-
-
-
-
1 7 3/32
180
3 17/32
90
1 1/4
32
5 9/32
134
29/32
23
19/32
15
45/64
18
1 5/8
41
1 1/2
38
-
-
3/4
M20
UKFL306 FL306 UK306 H2306X
HE2306X
1.5
1.5
26.7 15 13.3 -                        - -                        - -
-
-
-
-
-
UKFL306C
-
UKFL306D
-
59
-
2 5/16
-
1.8
-
30 1 1/8 6 11/32
161
3 17/32
90
1 11/32
34
5 1/8
130
5/8
16
9/16
14
3/4
19
1 11/16
43
1 11/16
43
1 5/8
41
3/8
M14
UKFL207 FL207 UK207 HS2307X
H2307X
1.3
1.3
25.7 15.4 13.9 -
UKFL207C
-
UKFL207D
-
49
-
1 15/16
-
1.3
-
UKFL207FC
-
UKFL207FD
-
58
-
2 9/32
-
1.7
1 1/8 6 23/32
171
4 1/8
105
1 1/2
38
5 43/64
144
5/8
16
9/16
14
53/64
21
1 27/32
47
1 11/16
43
1 5/8
41
3/8
M14
UKFLX07 FLX07 UKX07 HS2307X
H2307X
1.8
1.8
29.1 17.8 14 -
UKFLX07C
-
UKFLX07D
-
55.5
-
2 3/16
-
1.8
-
-
-
-
-
-
-
-
-
-
1 1/8 7 9/32
185
3 15/16
100
1 13/32
36
5 35/64
141
29/32
23
5/8
16
25/32
20
1 25/32
45.5
1 11/16
43
-
-
3/4
M20
UKFL307 FL307 UK307 HS2307X
H2307X
1.9
1.9
33.4 19.3 13.2 -
-
-
-
-
-
-
-
-
-
-
UKFL307C
-
UKFL307D
-
64
-
2 17/32
-
2.4
35 1 1/4                  1 3/8 6 7/8
175
3 15/16
100
1 13/32
36
5 43/64
144
5/8
16
9/16
14
53/64
21
1 7/8
48
1 13/16
46
1 13/16
46
3/8
M14
UKFL208 FL208 UK208 HE2308X
HS2308X H2308X
1.6
1.6
1.6
29.1 17.8 14 -
-
UKFL208C
-
-
UKFL208D
-
-
55.5
-
-
2 3/16
-
-
1.6
-
-
UKFL208FC
-
-
UKFL208FD
-
-
64
-
-
2 17/32
-
-
2.0
1 1/4                  1 3/8 7 1/16
179
4 3/8
111
1 9/16
40
5 53/64
148
5/8
16
9/16
14
55/64
22
1 31/32
50
1 13/16
46
1 13/16
46
3/8
M14
UKFLX08 FLX08 UKX08 HE2308X HS2308X
H2308X
2.1
2.1
2.1
34.1 21.3 14 -
-
UKFLX08C
-
-
UKFLX08D
-
-
56.5
-
-
2 7/32
-
-
2.1
-
-
-
-
-
-
-                 -                - -
-
-
-
-
-
1 1/4                  1 3/8 7 7/8
200
4 13/32
112
1 9/16
40
6 7/32
158
29/32
23
21/32
17
29/32
23
2
50.5
1 13/16
46
-
-
3/4
M20
UKFL308 FL308 UK308 HE2308X HS2308X
H2308X
2.5
2.5
2.5
40.7 24 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UKFL308C
-
-
UKFL308D
-
-
71
-
-
2 25/32
-
-
3.0
40 1 1/2 7 13/32
188
4 1/4
108
1 1/2
38
5 53/64
148
3/4
19
19/32
15
55/64
22
2
51
1 31/32
50
2 1/16
52
5/8
M16
UKFL209 FL209 UK209 HE2309X
H2309X
2.0
2.0
34.1 21.3 14 -
UKFL209C
-
UKFL209D
-
56.5
-
2 7/32
-
2.0
-
UKFL209FC
-
UKFL209FD
-
66
-
19/32
-
2.5
1 1/2 7 7/16
189
4 9/16
116
1 9/16
40
6 3/16
157
5/8
16
9/16
14
29/32
23
2 1/16
52
1 31/32
50
2 1/16
52
3/8
M14
UKFLX09 FLX09 UKX09 HE2309X
H2309X
2.5
2.5
35.1 23.3 14.4 -
UKFLX09C
-
UKFLX09D
-
60
-
2 3/8
-
2.5
-
-
-
-
-
-
-
-
-
-
1 1/2 9 1/16
230
4 29/32
125
1 23/32
44
6 31/32
177
63/64
25
23/32
18
63/64
25
2 5/32
55
1 31/32
50
-
-
7/8
M22
UKFL309 FL309 UK309 HE2309X
H2309X
3.6
3.6
48.9 29.5 13.3 -
-
-
-
-
-
-
-
-
-
-
UKFL309C
-
UKFL309D
-
76
-                   3 -
4.2
45 1 3/4 7 3/4
197
4 17/32
115
1 9/16
40
6 3/16
157
3/4
19
19/32
15
55/64
22
2 1/16
52
2 5/32
55
2 9/32
58
5/8
M16
UKFL210 FL210 UK210 HE2310X
H2310X
2.3
2.3
35.1 23.3 14.4 -
UKFL210C
-
UKFL210D
-
59
-
2 5/16
-
2.3
-
UKFL210FC
-
UKFL210FD
-
70.5
-
2 25/32
-
2.8
1 3/4 8 1/2
216
5 1/4
133
1 23/32
44
7 1/4
184
3/4
19
25/32
20
1 1/32
26
2 9/32
58
2 5/32
55
2 9/32
58
5/8
M16
UKFLX10 FLX10 UKX10 HE2310X
H2310X
3.7
3.7
43.4 29.4 14.4 -
UKFLX10C
-
UKFLX10D
-
64
-
2 17/32
-
3.7
-
-
-
-
-
-
-
-
-
-
1 3/4 9 7/16
240
5 1/2
140
1 7/8
48
7 23/64
187
63/64
25
3/4
19
1 7/64
28
2 3/8
60
2 5/32
55
-
-
7/8
M22
UKFL310 FL310 UK310 HE2310X
H2310X
4.4
4.4
62 38.3 13.2 -
-
-
-
-
-
-
-
-
-
-
UKFL310C
-
UKFL310D
-
83
-
3 9/32
-
5.2
50 1 7/8                 2 8 13/16
224
5 1/8
130
1 11/16
43
7 1/4
184
3/4
19
23/32
18
63/64
25
2 1/4
57.5
2 5/16
59
2 17/32
64
5/8
M16
UKFL211 FL211 UK211 HS2311X H2311X
HE2311X
3.3
3.3
3.3
43.4 29.4 14.4 -
UKFL211C
-
-
UKFL211D
-
-
63
-
-
2 15/32
-
-
3.3
-
-
UKFL211FC
-
-
UKFL211FD
-
-
74.5
-
-
2 15/16
-
-
3.9
-
1 7/8                 2 9 27/32
250
5 29/32
150
2 1/16
52
7 51/64
198
63/64
25
25/32
20
1 3/16
30
2 17/32
64
2 5/16
59
-
-
7/8
M22
UKFL311 FL311 UK311 HS2311X H2311X
HE2311X
5.6
5.6
5.6
71.6 45 13.2 -
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
UKFL311C
-
-
UKFL311D
-
-
87
-
-
3 7/16
-
-
6.5
-
Shaft Dia Dimensions                                                                                                                                                                     inch                                                                                                                                                                                        mm Bolt Size            Inch                             mm Standard Basic Load Ratings       kN Factor                   fo Pressed Steel Cover Cast Iron Cover
mm in H L A J N A1 A2 A0 B1 de            (min.) Unit No. Housing No. Bearing No. Adapter No. Mass        kg CR Cor Unit No. Dimension Mass                 kg Unit No. Dimension Mass                 kg
d Open Type Closed Type mm inch Open Type Closed Type mm inch
55 2 1/8 9 27/32
250
5 1/2
140
1 7/8
48
7 61/64
202
29/32
23
23/32
18
1 9/64
29
2 19/32
65.5
2 7/16
62
2 23/32
69
3/4
M20
UKFL212 FL212 UK212 HS2312X                  H2312X 4.1 52.4 36.2 14.4 -                 UKFL212C -                 UKFL212D -                 73.5 -                 2 29/32 -                 4.1 -                 UKFL212FC -                 UKFL212FD -                 86 -                 3 3/8 -                 4.9
2 1/8 10 5/8
270
6 5/16
160
2 7/32
56
8 11/32
212
1 7/32
31
7/8
22
1 19/64
33
2 3/4
69.5
2 7/16
62
-                - 1
M27
UKFL312 FL312 UK312 HS2312X                  H2312X 6.9 81.9 52.2 13.2 -                     - -                     - -                     - -                     - -                     - -                 UKFL312C -                 UKFL312D -                 95 -                 3 3/8 -                 8.1
60 2 1/4            2 3/8                 10 5/32
258
6 3/32
155
1 31/32
50
8 17/64
210
29/32
23
25/32
20
1 3/16
30
2 21/32
67.5
2 9/16
65
2 29/32
74
3/4
M20
UKFL213 FL213 UK213 HE2313X                       H2313X                     HS2313X 5 57.2 40.1 14.4 -                         UKFL213C                         - -                         UKFL213D                         - -                         74.5                         - -                         2 15/16                         - -                         5                       - -                   UKFL213FC       - -                   UKFL213FD       - -                   87               - -                   3 7/16         - -                   5.9              -
2 1/4            2 3/8                 11 5/8
295
6 7/8
175
2 9/32
58
9 29/64
240
1 7/32
31
31/32
25
1 19/64
33
2 13/16
71.5
2 9/16
65
-                   - 1
M27
UKFL313 FL313 UK313 HE2313X                       H2313X                     HS2313X 8.6 92.7 59.9 13.2 -                        -                     - -                        -                     - -                        -                     - -                        -                     - -                        -                     - -                   UKFL313C       - -                   UKFL313D       - -                   94               - -                   3 11/16       - -                   9.7                -
65 2 1/2 10 13/16
275
6 1/2
165
2 7/32
56
8 55/64
225
29/32
23
25/32
20
1 11/32
34
2 15/16
74.5
2 7/8
73
3 11/32
85
3/4
M20
UKFL215 FL215 UK215 HE2315X                 H2315X 6.6 67.4 48.3 14.5 -                        UKFL215C -                        UKFL215D -                        83.5 -                        3 9/32 -                        6.6 -                 UKFL215FC -                 UKFL215FD -                 96 -                 3 25/32 -                 7.6
2 1/2 12 19/32
320
7 11/16
195
2 19/32
66
10 15/64
260
1 3/8
35
1 3/16
30
1 17/32
39
2 7/32
81.5
2 7/8
73
-                  - 1 1/8
M30
UKFL315 FL315 UK315 HE2315X                 H2315X 11.4 113 77.2 13.2 -                       - -                       - -                       - -                       - -                       - -                 UKFL315C -                 UKFL315D -                 106 -                 4 3/16 -                 12.8
70 2 3/4 11 13/32
290
7 3/32
180
2 9/32
58
9 11/64
233
63/64
25
25/32
20
1 11/32
34
3 3/32
78.5
3 1/16
78
3 17/32
90
7/8
M22
UKFL216 FL216 UK216 HE2316X                 H2316X 8.1 72.7 53 14.6 -                                 UKFL216C -                                 UKFL216D -                                 88.5 -                                 3 15/32 -                                 8.1 -                 UKFL216FC -                 UKFL216FD -                 103 -                 4 1/16 -                 9.4
2 3/4 13 31/32
355
8 9/32
210
2 11/16
68
11 7/32
285
1 1/2
38
1 1/4
32
1 1/2
38
3 1/4
82.5
3 1/16
78
-                  - 1 1/4
M33
UKFL316 FL316 UK316 HE2316X                 H2316X 13.9 123 86.7 13.3 -                     - -                     - -                     - -                     - -                     - -                 UKFL316C -                 UKFL316D -                 107 -                 4 7/32 -                 15.5
75 3 12
305
7 15/32
190
2 15/32
63
9 49/64
248
63/64
25
7/8
22
1 47/64
44
3 5/8
92
3 7/32
82
-                  - 7/8
M22
UKFL217 FL217 UK217 H2317X    HE2317X 9.9 84 61.9 14.5 UKFL217C                  - UKFL217D                 - 92.5            - 3 21/32                 - 9.9                - UKFL217FC                   - UKFL217FD                   - 107                  - 4 7/32                 - 11.3                 -
3 14 9/16
370
8 21/32
220
2 29/32
74
11 13/16
300
1 1/2
38
1 1/4
32
1 47/64
44
3 5/8
92
3 7/32
82
-                  - 1 1/4
M33
UKFL317 FL317 UK317 H2317X    HE2317X 15.8 133 96.8 13.5 -                     - -                     - -                     - -                     - -                     - UKFL317C                      - UKFL317D                      - 117                      - 4 19/32                      - 17.6                    -
80 - 12 19/32
320
8 1/16
205
2 11/16
68
10 7/16
265
63/64
25
29/32
23
1 37/64
40
3 17/32
89.5
3 3/8
86
4 1/32
102
7/8
M22
UKFL218 FL218 UK218 H2318X 12.2 96.1 71.5 14.5 UKFL218C UKFL218D 101.5 4 12.2 UKFL218FC UKFL218FD 116 4  9/32 13.8
- 15 5/32
385
9 1/4
235
3
76
12 13/32
315
1 1/2
38
1 13/32
36
1 47/64
44
3 5/8
92
3 3/8
86
-                  - 1 1/4
M33
UKFL318 FL318 UK318 H2318X 19.1 143 107 13.3 - - - - - UKFL318C UKFL318D 119 4 11/16 21.2
85 3 1/4 15 15/16
405
9 27/32
250
3 11/16
94
13
330
1 39/64
41
1 9/16
40
2 21/64
59
4 3/8
111
3 17/32
90
-                  - 1 3/8
M36
UKFL319 FL319 UK319 HE2319X            H2319X 24.9 153 119 13.3 -                     - -                     - -                     - -                     - -                     - -                 UKFL319C -                 UKFL319D -                 140 -                 5 1/2 -                 27.3
90 3 1/2 17 5/16
440
10 5/8
270
3 11/16
94
14 11/64
360
1 47/64
44
1 9/16
40
2 21/64
59
4 7/16
113
3 13/16
97
-                  - 1 1/2
M39
UKFL320 FL320 UK320 HE2320X              H2320X 29 173 141 13.2 -                     - -                     - -                     - -                     - -                     - -                 UKFL320C -                 UKFL320D -                 146 -                 5 3/4 -                 32.1
100 4 18 1/2
470
11 13/16
300
3 25/32
96
15 23/64
390
1 47/64
44
1 21/32
42
2 23/64
60
4 23/32
120
4 1/8
105
-                  - 1 1/2
M39
UKFL322 FL322 UK322 H2322X            HE2322X 36.1 205 180 13.2 -                     - -                     - -                     - -                     - -                     - UKFL322C                - UKFL322D                - 154                - 6 1/16                - 39.6              -
110 - 20 15/32
520
13
330
4 11/32
110
16 59/64
430
1 27/32
47
1 7/8
48
2 9/16
65
5 1/8
130.5
4 13/32
112
-                  - 1 5/8
M42
UKFL324 FL324 UK324 H2324 51.9 207 185 13.5 - - - - - UKFL324C UKFL324D 163 6 13/32 57
Part Number
UKFL205C+H2305
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

9 Days or more

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Others Bearing Inner Dia. Shape Tapered hole adapter type
Unit Body Material Cast Iron Rolling Element Material Bearing Steel Shaft Bore Dia. d(φ) 20
Surface Treatment No Basic Load Rating, Dynamic Rating(N) 14000 Basic Load Rating, Static Rating(N) 7850
Diameter series symbol Used for Light load Fit J7 Accessory With steel plate cover/Through type
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Additional Products in this Category

Tech Support