(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Diameter Series Symbol: For small light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Pillow Type, Category: Lightweight
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast Iron Pillow Type Unit, UP see the sections below:
Part Number
Configured Part Number is shown.
| |||||||||||||||||||||||||||||||||
Shaft Dia. Mm | Dimensions inch mm | Bolt Size inch mm | Standard | Basic Load Ratings kN | Factor f 0 | With Rubber Coated Cover | |||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Mass kg | Unit No. | Dimension | Mass kg | |||||||||||||||||||||||||||
d | H | L | A | J | N | H1 | H2 | L1 | B | S | Cr | C0r | Open Type | One Side Closed Type | mm inch As | ||||||||||||||||||
10 | 45/64 18 | 2 5/8 67 | 5/8 16 | 2 3/32 53 | 9/32 7 | 1/4 6 | 1 3/8 35 | 23/32 18 | 0.591 15 | 0.197 5 | 1/4 M6 | UP000 | P000 | SU000 | 0.07 | 4.55 | 1.95 | 12.3 | UP000C | UP000CD | 29 | 1 5/32 | 0.07 | ||||||||||
12 | 3/4 19 | 2 25/32 71 | 5/8 16 | 2 13/64 56 | 9/32 7 | 1/4 6 | 1 1/2 38 | 3/4 19 | 0.591 15 | 0.197 5 | 1/4 M6 | UP001 | P001 | SU001 | 0.09 | 5.1 | 2.4 | 13.2 | UP001C | UP001CD | 29 | 1 5/32 | 0.09 | ||||||||||
15 | 55/64 22 | 3 5/32 80 | 5/8 16 | 2 31/64 63 | 9/32 7 | 9/32 7 | 1 11/16 43 | 13/16 21 | 0.650 16.5 | 0.217 5.5 | 1/4 M6 | UP002 | P002 | SU002 | 0.11 | 5.6 | 2.85 | 13.9 | UP002C | UP002CD | 31 | 1 7/32 | 0.11 | ||||||||||
17 | 15/16 24 | 3 11/32 85 | 23/32 18 | 2 41/64 67 | 9/32 7 | 9/32 7 | 1 27/32 47 | 13/16 21 | 0.689 17.5 | 0.236 6 | 1/4 M6 | UP003 | P003 | SU003 | 0.15 | 6 | 3.25 | 14.4 | UP003C | UP003CD | 33 | 1 5/16 | 0.15 | ||||||||||
20 | 1 7/64 28 | 3 15/16 100 | 25/32 20 | 3 5/32 80 | 13/32 10 | 11/32 9 | 2 5/32 55 | 31/32 25 | 0.827 21 | 0.276 7 | 5/16 M8 | UP004 | P004 | SU004 | 0.23 | 9.4 | 5.05 | 13.9 | UP004C | UP004CD | 38 | 1 1/2 | 0.23 | ||||||||||
25 | 1 17/64 32 | 4 13/32 112 | 25/32 20 | 3 35/64 90 | 13/32 10 | 13/32 10 | 2 7/16 62 | 1 3/32 28 | 0.866 22 | 0.276 7 | 5/16 M8 | UP005 | P005 | SU005 | 0.28 | 10.1 | 5.85 | 14.5 | UP005C | UP005CD | 40 | 1 9/16 | 0.28 | ||||||||||
30 | 1 27/64 36 | 5 3/16 132 | 1 1/32 26 | 4 11/64 106 | 1/2 13 | 7/16 11 | 2 3/4 70 | 1 11/32 34 | 0.965 24.5 | 0.295 7.5 | 3/8 M10 | UP006 | P006 | SU006 | 0.42 | 13.2 | 8.25 | 14.7 | UP006C | UP006CD | 44 | 1 23/32 | 0.42 | ||||||||||
1. In Part No. of unit and units with covers, fi tting codes follow bore diameter codes. (See Table 10.5 in P.62.) | |||||||||||||||||||||||||||||||||
2. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. |
Part Number |
---|
UP000 |
UP001C |
UP006 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Lightweight |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Surface Treatment | No | Diameter series symbol | For small light load | Fit | J7 |
Grease Type | Standard Grease | Seal | Nitrile | Machining | No |
Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy