(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Round Flange
Fit: J7
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Flange Mount Bearing Units - Four-Bolt Round Flange, Cast Iron, with Spigot, Adapter Type, UKFC Series see the sections below:
Part Number
Configured Part Number is shown.
Variations of tolerance of spigot joint outside diameter (?H3s), | |||||||||||||||||||||||||||||||||||||||||||||
variations of tolerance of distance from mounting surface to center | |||||||||||||||||||||||||||||||||||||||||||||
of spherical bore (?A2s), tolerance of position of bolt hole (X), and | |||||||||||||||||||||||||||||||||||||||||||||
tolerance of circumferential runout of spigot joint (Y | |||||||||||||||||||||||||||||||||||||||||||||
Unit mm | |||||||||||||||||||||||||||||||||||||||||||||
Housing No. | ?H3s | ?A2s | X | Y | |||||||||||||||||||||||||||||||||||||||||
FC205~FC206 | FCX05 | 0 -0.046 | �0.5 | 0.7 | 0.2 | ||||||||||||||||||||||||||||||||||||||||
FC207~FC210 | FCX06~FCX10 | 0 -0.054 | |||||||||||||||||||||||||||||||||||||||||||
FC211~FC217 | FCX11~FCX15 | 0 -0.063 | �0.8 | 1 | 0.3 | ||||||||||||||||||||||||||||||||||||||||
FC218 | FCX16~FCX18 | 0 -0.072 | |||||||||||||||||||||||||||||||||||||||||||
FCX20 | 0.4 | ||||||||||||||||||||||||||||||||||||||||||||
Variations of tolerance of bolt hole | |||||||||||||||||||||||||||||||||||||||||||||
UKFC Tapered bore (with adapter) | diameter (?Ns) | ||||||||||||||||||||||||||||||||||||||||||||
d1: 20 - 65 mm | Unit mm | ||||||||||||||||||||||||||||||||||||||||||||
Housing No. | ?Ns | ||||||||||||||||||||||||||||||||||||||||||||
Dimensions inch mm | FC204~FC218 | FCX05~FCX20 | �0.2 | ||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | L | H3 | J | J1 | N | A1 | A2 | A3 | A4 | B1 | Bolt Size inch mm | Standard | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Adapter No. | Mass kg | Unit No. Open Type Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||
20 | 3/4 | 4 17/32 115 | 2.7559 70 | 3 35/64 90 | 2 1/2 63.6 | 15/32 12 | 13/16 21 | 25/64 10 | 15/64 6 | 1 3/16 30 | 1 3/8 35 | 3/8 M10 | UKFC205 | FC205 | UK205 | HE2305X H2305X | 0.99 0.99 | 14 | 7.85 | 13.9 | - UKFC205C | - UKFC205D | - 34.5 | - 1 11/32 | - 0.99 | - UKFC205FC | - UKFC205FD | - 43 | - 1 21/32 | - 1.2 | |||||||||||||||
3/4 | 4 3/8 111 | 2.9921 76 | 3 5/8 92 | 2 9/16 65 | 3/8 9.5 | 15/16 24 | 25/64 10 | 15/64 6 | 1 5/32 29.5 | 1 3/8 35 | 5/16 M8 | UKFCX05 | FCX05 | UKX05 | HE2305X H2305X | 1.2 1.2 | 19.5 | 11.3 | 13.9 | - UKFCX05C | - UKFCX05D | - 36.5 | - 1 7/16 | - 1.2 | - - | - - | - - | - - | - - | ||||||||||||||||
25 | 1 | 4 29/32 125 | 3.1496 80 | 3 15/16 100 | 2 25/32 70.7 | 15/32 12 | 29/32 23 | 25/64 10 | 5/16 8 | 1 1/4 31.5 | 1 1/2 38 | 3/8 M10 | UKFC206 | FC206 | UK206 | H2306X HE2306X | 1.3 1.3 | 19.5 | 11.3 | 13.9 | UKFC206C - | UKFC206D - | 36.5 - | 1 7/16 - | 1.3 - | UKFC206FC - | UKFC206FD - | 45 - | 1 25/32 - | 1.6 - | |||||||||||||||
1 | 5 127 | 3.3465 85 | 4 9/64 105 | 2 59/64 74.2 | 15/32 12 | 7/8 22.5 | 5/16 8 | 3/8 9.5 | 1 5/32 29 | 1 1/2 38 | 3/8 M10 | UKFCX06 | FCX06 | UKX06 | H2306X HE2306X | 1.5 1.5 | 25.7 | 15.4 | 13.9 | UKFCX06C - | UKFCX06D - | 38 - | 1 1/2 - | 1.5 - | - - | - - | - - | - - | - - | ||||||||||||||||
30 | 1 1/8 | 5 5/16 135 | 3.5433 90 | 4 21/64 110 | 3 1/16 77.8 | 35/64 14 | 1 1/32 26 | 7/16 11 | 5/16 8 | 1 3/8 35 | 1 11/16 43 | 7/16 M12 | UKFC207 | FC207 | UK207 | HS2307X H2307X | 1.7 1.7 | 25.7 | 15.4 | 13.9 | - UKFC207C | - UKFC207D | - 41 | - 1 5/8 | - 1.7 | - UKFC207FC | - UKFC207FD | - 50 | - 1 31/32 | - 2.1 | |||||||||||||||
1 1/8 | 5 1/4 133 | 3.6220 92 | 4 3/8 111 | 3 3/32 78.5 | 15/32 12 | 1 1/32 26 | 23/64 9 | 7/16 11 | 1 1/4 31.5 | 1 11/16 43 | 3/8 M10 | UKFCX07 | FCX07 | UKX07 | HS2307X H2307X | 1.9 1.9 | 29.1 | 17.8 | 14 | - UKFCX07C | - UKFCX07D | - 43.5 | - 1 23/32 | - 1.9 | - - | - - | - - | - - | - - | ||||||||||||||||
35 | 1 1/4 1 3/8 | 5 23/32 145 | 3.9370 100 | 4 23/32 120 | 3 11/32 84.8 | 35/64 14 | 1 1/32 26 | 7/16 11 | 25/64 10 | 1 1/2 38 | 1 13/16 46 | 7/16 M12 | UKFC208 | FC208 | UK208 | HE2308X HS2308X H2308X | 2.0 2.0 2.0 | 29.1 | 17.8 | 14 | - - UKFC208C | - - UKFC208D | - - 45.5 | - - 1 25/32 | - - 2.0 | - - UKFC208FC | - - UKFC208FD | - - 54 | - - 2 1/8 | - - 2.4 | |||||||||||||||
1 1/4 1 3/8 | 5 1/4 133 | 3.6220 92 | 4 3/8 111 | 3 3/32 78.5 | 15/32 12 | 1 1/32 26 | 23/64 9 | 7/16 11 | 1 5/16 33.5 | 1 13/16 46 | 3/8 M10 | UKFCX08 | FCX08 | UKX08 | HE2308X HS2308X H2308X | 1.9 1.9 1.9 | 34.1 | 21.3 | 14 | - - UKFCX08C | - - UKFCX08D | - - 43.5 | - - 1 23/32 | - - 1.9 | - - - | - - - | - - - | - - - | - - - | ||||||||||||||||
40 | 1 1/2 | 6 5/16 160 | 4.1339 105 | 5 13/64 132 | 3 43/64 93.3 | 5/8 16 | 1 1/32 26 | 25/64 10 | 15/32 12 | 1 17/32 39 | 1 31/32 50 | 1/2 M14 | UKFC209 | FC209 | UK209 | HE2309X H2309X | 2.7 2.7 | 34.1 | 21.3 | 14 | - UKFC209C | - UKFC209D | - 44.5 | - 1 3/4 | - 2.7 | - UKFC209FC | - UKFC209FD | - 54 | - 2 1/8 | - 3.2 | |||||||||||||||
1 1/2 | 6 3/32 155 | 4.2520 108 | 5 1/8 130 | 3 5/8 91.9 | 35/64 14 | 31/32 25 | 5/16 8 | 15/32 12 | 1 5/16 33.5 | 1 31/32 50 | 7/16 M12 | UKFCX09 | FCX09 | UKX09 | HE2309X H2309X | 2.6 2.6 | 35.1 | 23.3 | 14.4 | - UKFCX09C | - UKFCX09D | - 45 | - 1 25/32 | - 2.6 | - - | - - | - - | - - | - - | ||||||||||||||||
45 | 1 3/4 | 6 1/2 165 | 4.3307 110 | 5 7/16 138 | 3 27/32 97.6 | 5/8 16 | 1 3/32 28 | 25/64 10 | 15/32 12 | 1 9/16 40 | 2 5/32 55 | 1/2 M14 | UKFC210 | FC210 | UK210 | HE2310X H2310X | 3.0 3.0 | 35.1 | 23.3 | 14.4 | - UKFC210C | - UKFC210D | - 47 | - 1 27/32 | - 3.0 | - UKFC210FC | - UKFC210FD | - 58.5 | - 2 5/16 | - 3.5 | |||||||||||||||
1 3/4 | 6 3/8 162 | 4.6457 118 | 5 23/64 136 | 3 25/32 96.2 | 35/64 14 | 31/32 25 | 9/32 7 | 5/8 16 | 1 11/32 34.5 | 2 5/32 55 | 7/16 M12 | UKFCX10 | FCX10 | UKX10 | HE2310X H2310X | 3.1 3.1 | 43.4 | 29.4 | 14.4 | - UKFCX10C | - UKFCX10D | - 45 | - 1 25/32 | - 3.1 | - - | - - | - - | - - | - - | ||||||||||||||||
50 | 1 7/8 2 | 7 9/32 185 | 4.9213 125 | 5 29/32 150 | 4 11/64 106.1 | 3/4 19 | 1 7/32 31 | 33/64 13 | 15/32 12 | 1 25/32 45.5 | 2 5/16 59 | 5/8 M16 | UKFC211 | FC211 | UK211 | HS2311X H2311X HE2311X | 4.3 4.3 4.3 | 43.4 | 29.4 | 14.4 | - UKFC211C - | - UKFC211D - | - 51 - | - 2 - | - 4.3 - | - UKFC211FC - | - UKFC211FD - | - 62.5 - | - 2 15/32 - | - 4.9 - | |||||||||||||||
1 7/8 2 | 7 3/32 180 | 5 127 | 5 63/64 152 | 4 15/64 107.5 | 5/8 16 | 1 1/32 26 | 5/32 4 | 55/64 22 | 1 5/16 33 | 2 5/16 59 | 1/2 M14 | UKFCX11 | FCX11 | UKX11 | HS2311X H2311X HE2311X | 4.0 4.0 4.0 | 52.4 | 36.2 | 14.4 | - UKFCX11C - | - UKFCX11D - | - 48.5 - | - 1 29/32 - | - 4.0 - | - - - | - - - | - - - | - - - | - - - | ||||||||||||||||
55 | 2 1/8 | 7 11/16 195 | 5.3150 135 | 6 19/64 160 | 4 29/64 113.1 | 3/4 19 | 1 13/32 36 | 43/64 17 | 15/32 12 | 2 3/32 53.5 | 2 7/16 62 | 5/8 M16 | UKFC212 | FC212 | UK212 | HS2312X H2312X | 4.9 4.9 | 52.4 | 36.2 | 14.4 | - UKFC212C | - UKFC212D | - 61.5 | - 2 13/32 | - 4.9 | - UKFC212FC | - UKFC212FD | - 74 | - 2 29/32 | - 5.7 | |||||||||||||||
2 1/8 | 7 5/8 194 | 5.5118 140 | 6 1/2 165 | 4 19/32 116.7 | 5/8 16 | 1 5/16 33 | 7/16 11 | 25/32 20 | 1 21/32 42 | 2 7/16 62 | 1/2 M14 | UKFCX12 | FCX12 | UKX12 | HS2312X H2312X | 5.1 5.1 | 57.2 | 40.1 | 14.4 | - UKFCX12C | - UKFCX12D | - 55.5 | - 2 3/16 | - 5.1 | - - | - - | - - | - - | - - | ||||||||||||||||
60 | 2 1/4 2 3/8 | 8 1/16 205 | 5.7087 145 | 6 11/16 170 | 4 47/64 120.2 | 3/4 19 | 1 13/32 36 | 5/8 16 | 35/64 14 | 2 3/32 53.5 | 2 9/16 65 | 5/8 M16 | UKFC213 | FC213 | UK213 | HE2313X H2313X HS2313X | 5.5 5.5 5.5 | 57.2 | 40.1 | 14.4 | - UKFC213C - | - UKFC213D - | - 60.5 - | - 2 3/8 - | - 5.5 - | - UKFC213FC - | - UKFC213FD - | - 73 - | - 2 7/8 - | - 6.4 - | |||||||||||||||
2 1/4 2 3/8 | 7 5/8 194 | 5.5118 140 | 6 1/2 165 | 4 19/32 116.7 | 5/8 16 | 1 5/16 33 | 7/16 11 | 25/32 20 | 1 25/32 45 | 2 9/16 65 | 1/2 M14 | UKFCX13 | FCX13 | UKX13 | HE2313X H2313X HS2313X | 5.3 5.3 5.3 | 62.2 | 44.1 | 14.5 | - UKFCX13C - | - UKFCX13D - | - 60.5 - | - 2 3/8 - | - 5.3 - | - - - | - - - | - - - | - - - | - - - | ||||||||||||||||
65 | 2 1/2 | 8 21/32 220 | 6.2992 160 | 7 1/4 184 | 5 1/8 130.1 | 3/4 19 | 1 9/16 40 | 45/64 18 | 5/8 16 | 2 5/16 58.5 | 2 7/8 73 | 5/8 M16 | UKFC215 | FC215 | UK215 | HE2315X H2315X | 7.4 7.4 | 67.4 | 48.3 | 14.5 | - UKFC215C | - UKFC215D | - 67.5 | - 2 21/32 | - 7.4 | - UKFC215FC | - UKFC215FD | - 80 | - 3 5/32 | - 8.4 | |||||||||||||||
2 1/2 | 8 3/4 222 | 6.4567 164 | 7 31/64 190 | 5 9/32 134.3 | 3/4 19 | 1 3/8 35 | 15/32 12 | 55/64 22 | 1 7/8 48 | 2 7/8 73 | 5/8 M16 | UKFCX15 | FCX15 | UKX15 | HE2315X H2315X | 7.7 7.7 | 72.7 | 53 | 14.6 | - UKFCX15C | - UKFCX15D | - 66.5 | - 2 5/8 | - 7.7 | - - | - - | - - | - - | - - | ||||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. (Example of | ||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | Part No. : UKFC206J + H2306X, UK206 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 205~210, X05~X09 | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~218, X10~X20 | (Example of Part No. : UKFC206JL3 + H2306X, UK206L3 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||
5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | |||||||||||||||||||||||||||||||||||||||||||||
6. Housings of nodular graphite cast iron are also available. | |||||||||||||||||||||||||||||||||||||||||||||
UKFC Tapered bore (with adapter) | |||||||||||||||||||||||||||||||||||||||||||||
d1: 70 - 90 mm | |||||||||||||||||||||||||||||||||||||||||||||
Dimensions inch mm | |||||||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | L | H3 | J | J1 | N | A1 | A2 | A3 | A4 | B1 | Bolt Size inch mm | Standard | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Adapter No. | Mass kg | Unit No. Open Type Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||||||
70 | 2 3/4 | 9 7/16 240 | 6.6929 170 | 7 7/8 200 | 5 9/16 141.4 | 29/32 23 | 1 31/32 42 | 45/64 18 | 5/8 16 | 2 15/32 62.5 | 3 1/16 78 | 3/4 M20 | UKFC216 | FC216 | UK216 | HE2316X H2316X | 9.0 9.0 | 72.7 | 53 | 14.6 | - UKFC216C | - UKFC216D | - 72.5 | - 2 27/32 | - 9.0 | - UKFC216FC | - UKFC216FD | - 87 | - 3 7/16 | - 10.3 | |||||||||||||||
2 3/4 | 10 1/4 260 | 7.3228 186 | 8 5/8 219 | 6 3/32 154.8 | 29/32 23 | 1 13/32 36 | 25/64 10 | 63/64 25 | 1 15/16 49 | 3 1/16 78 | 3/4 M20 | UKFCX16 | FCX16 | UKX16 | HE2316X H2316X | 11.4 11.4 | 84 | 61.9 | 14.5 | - UKFCX16C | - UKFCX16D | - 66.5 | - 2 5/8 | - 11.4 | - - | - - | - - | - - | - - | ||||||||||||||||
75 | 3 | 9 27/32 250 | 7.0866 180 | 8 3/16 208 | 5 51/64 147.1 | 29/32 23 | 1 25/32 45 | 45/64 18 | 45/64 18 | 3 17/32 64.5 | 3 7/32 82 | 3/4 M20 | UKFC217 | FC217 | UK217 | H2317X HE2317X | 10.4 10.4 | 84 | 61.9 | 14.5 | UKFC217C - | UKFC217D - | 74.5 - | 2 15/16 - | 10.4 - | UKFC217FC - | UKFC217FD - | 89 - | 3 1/2 - | 11.8 - | |||||||||||||||
3 | 10 1/4 260 | 7.3228 186 | 8 5/8 219 | 6 3/32 154.8 | 29/32 23 | 1 13/32 36 | 25/64 10 | 63/64 25 | 2 1/16 52 | 3 7/32 82 | 3/4 M20 | UKFCX17 | FCX17 | UKX17 | H2317X HE2317X | 12.6 12.6 | 96.1 | 71.5 | 14.5 | UKFCX17C - | UKFCX17D - | 71.5 - | 2 13/16 - | 12.6 - | - - | - - | - - | - - | - - | ||||||||||||||||
80 | - | 10 7/16 265 | 7.4803 190 | 8 21/32 220 | 6 1/8 155.5 | 29/32 23 | 1 31/32 50 | 55/64 22 | 45/64 18 | 2 13/16 71.5 | 3 3/8 86 | 3/4 M20 | UKFC218 | FC218 | UK218 | H2318X | 13.3 | 96.1 | 71.5 | 14.5 | UKFC218C | UKFC218D | 83.5 | 3 9/32 | 13.3 | UKFC218FC | UKFC218FD | 98 | 3 27/32 | 14.9 | |||||||||||||||
- | 10 1/4 260 | 7.3228 186 | 8 5/8 219 | 6 3/32 154.8 | 29/32 23 | 1 11/16 43 | 15/32 12 | 1 7/64 28 | 2 5/32 55 | 3 3/8 86 | 3/4 M20 | UKFCX18 | FCX18 | UKX18 | H2318X | 13 | 109 | 81.9 | 14.4 | - | - | - | - | - | UKFCX18C | UKFCX18D | 92 | 3 5/8 | 15.1 | ||||||||||||||||
90 | 3 1/2 | 10 7/8 276 | 8.1102 206 | 9 3/8 238 | 6 5/8 168.3 | 29/32 23 | 2 19/32 66 | 55/64 22 | 1 7/64 28 | 2 23/32 69 | 3 13/16 97 | 3/4 M20 | UKFCX20 | FCX20 | UKX20 | HE2320X H2320X | 17.1 17.1 | 133 | 105 | 14.4 | - - | - - | - - | - - | - - | - UKFCX20C | - UKFCX20D | - 116 | - 4 9/16 | - 19.9 | |||||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. (Example of | ||||||||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | Part No. : UKFC206J + H2306X, UK206 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 205~210, X05~X09 | 4. As for the triple seal type product (205 is the double seal type product), suffi x code L3 (or L2) follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~218, X10~X20 | (Example of Part No. : UKFC206JL3 + H2306X, UK206L3 + H2306X) | ||||||||||||||||||||||||||||||||||||||||||||
5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | |||||||||||||||||||||||||||||||||||||||||||||
6. Housings of nodular graphite cast iron are also available. |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Round flange shape | Bearing Inner Dia. Shape | Tapered hole adapter type |
---|---|---|---|---|---|
Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel | Surface Treatment | No |
Fit | J7 | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy