(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Bearing ER

Insert Bearing ER
  • Volume Discount

Grease-sealed deep-groove ball bearing with an outer ring that has a cylindrical outer diameter surface fitted with an oil supply mechanism and a stopper ring, as well as a wide inner ring that has cylindrical holes with set screws included

PDF

Part Number

Configured Part Number is shown.

ER205

ER, RB
Cylindrical bore (with set screws)
Cylindrical OD Dimensions
inch
mm
Dimensions
inch
mm
d: 12 - 60 mm
Shaft Dia.
mm       inch
d
D B C r (min) r1 (min.) Basic Load Ratings
kN
Cr         C0r
Factor
f 0
Bearing No.
(ER)                 (RB)
S S1 S2 Cc a f D2 Set Screw Brg. Bore G
mm                  inch
Mass
kg
(ER)      (RB)
12 1/2 1.850
47
1.220
31
0.630
16
0.024
0.6
0.020
0.5
12.8 6.65 13.2 ER201 RB201 0.500
12.7
0.720
18.3
0.197
5
0.157
4
0.094
2.38
0.042
1.07
2.067
52.5
M6�0.75 - 0.27 0.27
ER201-8 RB201-8 - 1/4-28UNF 0.27 0.27
15 5/8 ER202 RB202 M6�0.75 - 0.25 0.25
ER202-10 RB202-10 - 1/4-28UNF 0.25 0.25
17   ER203 RB203 M6�0.75 - 0.24 0.24
20 3/4 1.850
47
1.220
31
0.630
16
0.039
1
0.020
0.5
12.8 6.65 13.2 ER204-12
ER204
RB204-12
RB204
0.500
12.7
0.720
18.3
0.197
5
0.157
4
0.094
2.38
0.042
1.07
2.067
52.5
-
M6�0.75
1/4-28UNF
-
0.22
0.22
0.22
0.22
25 7/8           14 7.85 13.9 ER205-14 RB205-14 0.563
14.3
0.780
19.8
0.217
5.5
0.197
5
0.094
2.38
0.042
1.07
2.272
57.7
- 1/4-28UNF 0.3 0.29
15/16 2.047
52
1.343
34.1
0.748
19
0.039
1
0.020
0.5
ER205-15
ER205
RB205-15
RB205
-
M6�0.75
1/4-28UNF
-
0.28
0.27
0.27
0.26
1           ER205-16 RB205-16 - 1/4-28UNF 0.27 0.26
30 1 1/8           19.5 11.3 13.9 ER206-18 RB206-18 0.626
15.9
0.874
22.2
0.236
6
0.217
5.5
0.125
3.18
0.065
1.65
2.657
67.5
- 1/4-28UNF 0.41 0.4
1 3/16 2.441
62
1.500
38.1
0.866
22
0.039
1
0.020
0.5
ER206
ER206-19
RB206
RB206-19
M6�0.75
-
-
1/4-28UNF
0.39
0.39
0.38
0.38
1 1/4           ER206-20 RB206-20 - 1/4-28UNF 0.37 0.36
35 1 1/4           25.7 15.4 13.9 ER207-20 RB207-20 0.689
17.5
1.000
25.4
0.256
6.5
0.217
5.5
0.125
3.18
0.065
1.65
3.087
78.4
- 5/16-24UNF 0.69 0.68
1 5/16
1 3/8
2.835
72
1.689
42.9
0.945
24
0.043
1.1
0.020
0.5
ER207-21 ER207-22
ER207
RB207-21 RB207-22
RB207
-
-
M8�1
5/16-24UNF
5/16-24UNF
-
0.66
0.64
0.63
0.65
0.63
0.62
1 7/16           ER207-23 RB207-23 - 5/16-24UNF 0.61 0.6
40 1 1/2
1 9/16
3.150
80
1.937
49.2
1.102
28
0.043
1.1
0.020
0.5
29.1 17.8 14 ER208-24 ER208-25
ER208
RB208-24 RB208-25
RB208
0.748
19
1.189
30.2
0.315
8
0.236
6
0.125
3.18
0.065
1.65
3.402
86.4
-
-
M8�1
5/16-24UNF
5/16-24UNF
-
0.85
0.82
0.81
0.84
0.81
0.78
45 1 5/8
1 11/16
1 3/4
3.346
85
1.937
49.2
1.102
28
0.043
1.1
0.020
0.5
34.1 21.3 14 ER209-26 ER209-27 ER209-28
ER209
-
-
-
-
0.748
19
1.189
30.2
0.315
8
0.236
6
0.125
3.18
0.065
1.65
3.598
91.4
-
-
-
M8�1
5/16-24UNF
5/16-24UNF
5/16-24UNF
-
1.0              -
0.96            -
0.92            -
0.90            -
50 1 7/8           35.1 23.3 14.4 ER210-30 - 0.748
19
1.283
32.6
0.354
9
0.295
7.5
0.125
3.18
0.095
2.41
3.791
96.3
- 3/8-24UNF 1.05            -
1 15/16 3.543
90
2.031
51.6
1.102
28
0.043
1.1
0.020
0.5
ER210-31
ER210
-
-
-
M10�1.25
3/8-24UNF
-
1.0              -
0.98            -
2           ER210-32 - - 3/8-24UNF 0.96            -
55 2           43.4 29.4 14.4 ER211-32 - 0.874
22.2
1.315
33.4
0.354
9
0.295
7.5
0.125
3.18
0.095
2.41
4.185
106.3
- 3/8-24UNF 1.56            -
2 1/8 3.937
100
2.189
55.6
1.181
30
0.059
1.5
0.020
0.5
ER211-34
ER211
-
-
-
M10�1.25
3/8-24UNF
-
1.45            -
1.41            -
2 3/16           ER211-35 - - 3/8-24UNF 1.39            -
60 2 1/4           52.4 36.2 14.4 ER212-36 - 1.000
25.4
1.563
39.7
0.413
10.5
0.295
7.5
0.125
3.18
0.095
2.41
4.583
116.4
- 3/8-24UNF 2.02            -
2 3/8 4.331
110
2.563
65.1
1.260
32
0.059
1.5
0.020
0.5
ER212
ER212-38
-
-
M10�1.25
-
-
3/8-24UNF
1.89            -
1.87            -
2 7/16           ER212-39 - - 3/8-24UNF 1.8              -
Part Number
ER205
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Others Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Rolling Element Material Bearing Steel Shaft Bore Dia. d(φ) 25 Surface Treatment No
Basic Load Rating, Dynamic Rating(N) 14000 Basic Load Rating, Static Rating(N) 7850 Diameter series symbol Used for Light load
Grease Type Standard Grease Seal Nitrile Machining No
Stroke No

Please check the type/dimensions/specifications of the part ER205 in the Insert Bearing ER series.

Additional Products in this Category

Tech Support