(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button Bolt with Hexalobular Hole (with Pin), SRBS【1-20 Pieces Per Package】

Button Bolt with Hexalobular Hole (with Pin), SRBS
  • On Sale Till 07/03/2025
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular Socket
•Screw Type: Fully Threaded

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRBS-M3X6
SRBS-M3X6-VA
SRBS-M3X8
SRBS-M3X8-VA
SRBS-M3X10
SRBS-M3X10-VA
SRBS-M3X12
SRBS-M3X12-VA
SRBS-M3X16
SRBS-M3X16-VA
SRBS-M3X20
SRBS-M3X20-VA
SRBS-M3X25
SRBS-M3X25-VA
SRBS-M4X8
SRBS-M4X8-VA
SRBS-M4X10
SRBS-M4X10-VA
SRBS-M4X12
SRBS-M4X12-VA
SRBS-M4X16
SRBS-M4X16-VA
SRBS-M4X20
SRBS-M4X20-VA
SRBS-M4X25
SRBS-M4X25-VA
SRBS-M4X30
SRBS-M4X30-VA
SRBS-M5X10
SRBS-M5X10-VA
SRBS-M5X12
SRBS-M5X12-VA
SRBS-M5X16
SRBS-M5X16-VA
SRBS-M5X20
SRBS-M5X20-VA
SRBS-M5X25
SRBS-M5X25-VA
SRBS-M5X30
SRBS-M5X30-VA
SRBS-M5X40
SRBS-M5X40-VA
SRBS-M6X10
SRBS-M6X10-VA
SRBS-M6X12
SRBS-M6X12-VA
SRBS-M6X16
SRBS-M6X16-VA
SRBS-M6X20
SRBS-M6X20-VA
SRBS-M6X25
SRBS-M6X25-VA
SRBS-M6X30
SRBS-M6X30-VA
SRBS-M6X40
SRBS-M6X40-VA
SRBS-M6X50
SRBS-M6X50-VA
SRBS-M8X10
SRBS-M8X10-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size (M) Length L (mm) Unit of Sale Pitch
(mm)

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

36Box/package0.5
1 Piece(s)Available

10 Days or more

36Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

38Box/package0.5
1 Piece(s)Available

8 Days or more

38Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

310Box/package0.5
1 Piece(s)Available

10 Days or more

310Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

312Box/package0.5
1 Piece(s)Available

10 Days or more

312Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

316Box/package0.5
1 Piece(s)Available

10 Days or more

316Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

320Box/package0.5
1 Piece(s)Available

10 Days or more

320Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

325Box/package0.5
1 Piece(s)Available

8 Days or more

325Low Quantity (can be purchased from one)0.5

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

48Box/package0.7
1 Piece(s)Available

8 Days or more

48Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

410Box/package0.7
1 Piece(s)Available

8 Days or more

410Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

412Box/package0.7
1 Piece(s)Available

8 Days or more

412Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

416Box/package0.7
1 Piece(s)Available

10 Days or more

416Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

420Box/package0.7
1 Piece(s)Available

10 Days or more

420Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

425Box/package0.7
1 Piece(s)Available

10 Days or more

425Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

430Box/package0.7
1 Piece(s)Available

10 Days or more

430Low Quantity (can be purchased from one)0.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

510Box/package0.8
1 Piece(s)Available

Same day

Stock

510Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

512Box/package0.8
1 Piece(s)Available

Same day

Stock

512Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

516Box/package0.8
1 Piece(s)Available

8 Days or more

516Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

520Box/package0.8
1 Piece(s)Available

10 Days or more

520Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

525Box/package0.8
1 Piece(s)Available

8 Days or more

525Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

530Box/package0.8
1 Piece(s)Available

10 Days or more

530Low Quantity (can be purchased from one)0.8

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

540Box/package0.8
1 Piece(s)Available

10 Days or more

540Low Quantity (can be purchased from one)0.8

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

610Box/package1
1 Piece(s)Available

8 Days or more

610Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

612Box/package1
1 Piece(s)Available

10 Days or more

612Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

616Box/package1
1 Piece(s)Available

8 Days or more

616Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

620Box/package1
1 Piece(s)Available

8 Days or more

620Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

625Box/package1
1 Piece(s)Available

10 Days or more

625Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

630Box/package1
1 Piece(s)Available

10 Days or more

630Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

640Box/package1
1 Piece(s)Available

13 Days or more

640Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

650Box/package1
1 Piece(s)Available

10 Days or more

650Low Quantity (can be purchased from one)1

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

810Box/package1.25
1 Piece(s)Available

10 Days or more

810Low Quantity (can be purchased from one)1.25

Loading...

Basic Information

Details of Shape Button Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Application Tamper-proof
Screw Type Complete thread Specifications With pin

Additional Products in this Category

Tech Support