(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Squared Rim-Type Engineering Plastic Handwheel (NSP, SP) (Part Numbers)

Squared Rim-Type Engineering Plastic Handwheel (NSP, SP)
  • Volume Discount

A stylishly designed plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

PDF

Part Number

Configured Part Number is shown.

SP200ER-S19

Part Number
SP200ER-S19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of Handle Grip Grip Type Material of Handle Material Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
Mounting Section Hole Drilling Insert Material Additional Work Press Screw Hole Size Square hole size Nominal Shaft hole size
(mm)
JAN code
1 Piece(s)Available

12 Days or more

10SolidPresence[Rotating] Rotation TypeAcetal[Polyamide] PolyamideNo2005739No-Square Hole-19mm---

Loading...

  1. 1

Basic Information

Surface of Handle No

Please check the type/dimensions/specifications of the part SP200ER-S19 in the Squared Rim-Type Engineering Plastic Handwheel (NSP, SP) series.

Products like this...

Part Number
NSP125-H15
NSP125-H16
NSP125-H17
SP250ER-H20
SP250ER-H21
SP250ER-H22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of Handle Grip Grip Type Material of Handle Material Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
Mounting Section Hole Drilling Insert Material Additional Work Press Screw Hole Size Square hole size Nominal Shaft hole size
(mm)
JAN code
1 Piece(s)Available

12 Days or more

10SolidNo (With Grip Mounting Hole)-Acetal--1254529No-Shaft hole, press screw holes at two locationφ15mm----
1 Piece(s)Available

12 Days or more

10SolidNo (With Grip Mounting Hole)-Acetal--1254529No-Shaft hole, press screw holes at two locationφ16mm----
1 Piece(s)Available

12 Days or more

10SolidNo (With Grip Mounting Hole)-Acetal--1254529No-Shaft hole, press screw holes at two locationφ17mm----
1 Piece(s)Available

13 Days or more

10SolidPresence[Rotating] Rotation TypeAcetal[Polyamide] PolyamideNo2506444No-Shaft hole, press screw holes at two locationφ20mm----
1 Piece(s)Available

12 Days or more

10SolidPresence[Rotating] Rotation TypeAcetal[Polyamide] PolyamideNo2506444No-Shaft hole, press screw holes at two locationφ21mm----
1 Piece(s)Available

12 Days or more

10SolidPresence[Rotating] Rotation TypeAcetal[Polyamide] PolyamideNo2506444No-Shaft hole, press screw holes at two locationφ22mm----

Additional Products in this Category

Tech Support