(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Bell Shape, Handle Vehicle (ALV)

Aluminum Bell Shape, Handle Vehicle (ALV)
  • Volume Discount

•Handwheel Type: 5-Spoke
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Material: Aluminum
•Handle Surface: Buffed Surface
•Additional Work: One Press Screw Hole

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ALV80-M
ALV80N-M
ALV100-M
ALV100N-M
ALV125-M
ALV125N-M
ALV140-M
ALV140N-M
ALV160-M
ALV160N-M
ALV180-M
ALV180N-M
ALV200-M
ALV200N-M
ALV225-M
ALV225N-M
ALV250-M
ALV250N-M
ALV280-M
ALV280N-M
ALV315N-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip D
(φ)
H
(mm)
D1
(φ)
d
(φ)
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)80292410
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)80292410
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)100332610
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)100332610
1 Piece(s)Available

13 Days or more

10No (With Grip Mounting Hole)125363212
1 Piece(s)Available

13 Days or more

10No (No Grip Mounting Hole)125363212
1 Piece(s)Available

13 Days or more

10No (With Grip Mounting Hole)140393214
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)140393214
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)160403514
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)160403514
1 Piece(s)Available

13 Days or more

10No (With Grip Mounting Hole)180433516
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)180433516
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)200454218
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)200454218
1 Piece(s)Available

13 Days or more

10No (With Grip Mounting Hole)225484220
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)225484220
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)250504822
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)250504822
1 Piece(s)Available

12 Days or more

10No (With Grip Mounting Hole)280535024
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)280535024
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)315565326

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Material of Handle Material Aluminum Surface of Handle Rim Part Buffing
Mounting Section Hole Drilling Round hole (accuracy hole) Set Screw Thread Machining No Additional Work One Press Screw Hole

Additional Products in this Category

Tech Support