(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Handwheel (SY)

Safety Handwheel (SY)
  • Volume Discount

A cast metal handwheel with excellent mechanical strength. Includes a foldable type rotating handle, allowing the grip to be stowed away when not in use.

[Features]
· Rim with finger grip.
· Features the SFR-type foldable rotating handle (snap type).

Part Number

Configured Part Number is shown.

Part Number
SY160-H14
SY160-H15
SY160-H16
SY160-H17
SY160-H18
SY160-H19
SY160-H20
SY160-H21
SY160-H22
SY160-H23
SY160-H24
SY160-K14
SY160-K15
SY160-K16
SY160-K17
SY160-K18
SY160-K19
SY160-K20
SY160-S14
SY160-S17
SY200-H16
SY200-H17
SY200-H18
SY200-H19
SY200-H20
SY200-H21
SY200-H22
SY200-H23
SY200-H24
SY200-H25
SY200-K16
SY200-K17
SY200-K18
SY200-K19
SY200-K20
SY200-K21
SY200-S17
SY200-S19
SY250-H20
SY250-H21
SY250-H22
SY250-H23
SY250-H24
SY250-H25
SY250-H26
SY250-H28
SY250-H30
SY250-K20
SY250-K21
SY250-K22
SY250-K23
SY250-K24
SY250-K25
SY250-KM25
SY250-S19
SY250-S22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Type Material of Handle Material Surface of Handle D
(φ)
H
(mm)
D1
(φ)
Additional Work Press Screw Hole Size Square hole size Shaft hole size
(mm)
JAN code
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ14mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ15mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ16mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ17mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ18mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ19mm---
1 Piece(s)Available

13 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ20mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ21mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ22mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ23mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, press screw holes at two locationφ24mm---
1 Piece(s)Available

10 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ14mm---
1 Piece(s)Available

13 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ15mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ16mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ17mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ18mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ19mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Shaft hole, keyway, press screw holes at one locationφ20mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Square Hole-14mm--
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint1606540Square Hole-17mm--
1 Piece(s)Available

13 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ16mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ17mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ18mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ19mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ20mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ21mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ22mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ23mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ24mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, press screw holes at two locationφ25mm---
1 Piece(s)Available

10 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, keyway, press screw holes at one locationφ16mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, keyway, press screw holes at one locationφ17mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, keyway, press screw holes at one locationφ18mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, keyway, press screw holes at one locationφ19mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, keyway, press screw holes at one locationφ20mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Shaft hole, keyway, press screw holes at one locationφ21mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Square Hole-17mm--
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2007045Square Hole-19mm--
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ20mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ21mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ22mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ23mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ24mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ25mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ26mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ28mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, press screw holes at two locationφ30mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, keyway, press screw holes at one locationφ20mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, keyway, press screw holes at one locationφ21mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, keyway, press screw holes at one locationφ22mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, keyway, press screw holes at one locationφ23mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, keyway, press screw holes at one locationφ24mm---
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Shaft hole, keyway, press screw holes at one locationφ25mm---
1 Piece(s)Available

13 Days or more

10[Folding Handle] Bending rotation type[Aluminum] 00021[Powder Paint] 000122507550Shaft hole, keyway, press screw hole in 2 places--ø25 mm4995889580025
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Square Hole-19mm--
1 Piece(s)Available

12 Days or more

10[Folding Handle] Bending typeSteelBlack Paint2507550Square Hole-22mm--

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Grip Presence Grip Material Polyamide
Grip Surface No Mounting Section Hole Drilling No

Additional Products in this Category

Tech Support