(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Stainless Steel Handle Wheel (SSH, SSHR)

Small Stainless Steel Handle Wheel (SSH, SSHR)
  • Volume Discount

•Handwheel Type: Knurling
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Type: Rotation Type
•Handle Material: Stainless Steel
•Handle Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSH50R-M
SSH63R-M
SSHR50R-M
SSHR63R-M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrip Grip Type Grip Material Grip Surface D
(φ)
H
(mm)
D1
(φ)
d
(φ)
1 Piece(s)Available

13 Days or more

10No (No Grip Mounting Hole)---50282210
1 Piece(s)Available

12 Days or more

10No (No Grip Mounting Hole)---63322712
1 Piece(s)Available

12 Days or more

10Presence[Rotating] Rotation TypeStainless SteelNo50282210
1 Piece(s)Available

12 Days or more

10Presence[Rotating] Rotation TypeStainless SteelNo63322712

Loading...

  1. 1

Basic Information

Types of Handle Knurling Material of Handle Material Stainless Steel Surface of Handle No
Mounting Section Hole Drilling Round hole (accuracy hole) Set Screw Thread Machining No Additional Work One Press Screw Hole

Additional Products in this Category

Tech Support