(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The rack and pinion method enables quicker feed motion. The motion guide utilizes a dovetail groove method. Equipped with a backlash-correction feature.
Part Number
Configured Part Number is shown.
Travel (Range) | ±10~30mm | Load Capacity (Range)(N) | 50.1~100 | Table Width W (Range)(mm) | 26~40 |
---|---|---|---|---|---|
Overall Height (Range)(mm) | 30.1~35 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide |
Table Material | Brass | Table Surface Treatment | Low Temperature Black Chrome Plating | Table Size (Width) W(mm) | 34 |
Table Size (Thickness) H(mm) | 35 | Type | X-Axis Stages | Table Parallelism(µm) | 60 |
Feed Knob Position | Side | Clamp | Clamp Lever | Reversed | Standard |
Through Hole | No | Feed method (rack & pinion type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy