(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Head, SPA-H【1-20 Pieces Per Package】

Plastic Screws - Hex Head, SPA-H
  • Volume Discount

[Features]
· A plastic screw with excellent tensile and bending strength.
· Excellent fatigue resistance, creep properties, electric insulation, corrosion resistance, and thermal insulation.
· Also has no magnetic properties and is lightweight (approx. 1/5 the weight of steel).
· For electronic equipment like computers that require electrical insulation and non-magnetic properties.
· For heat insulation and condensation prevention applications such as in freezers and refrigerators.
· For corrosion and chemical proof applications such as in marine equipment and plated equipment.
· For applications where weight reduction is necessary, such as with automobiles, aircraft, and space equipment.
· Heat resistance temperature: 105 °C (UL standard 94: HB).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPA-M5X15-H
SPA-M5X15-H-VA
SPA-M5X20-H
SPA-M5X20-H-VA
SPA-M5X25-H
SPA-M5X25-H-VA
SPA-M5X30-H
SPA-M5X30-H-VA
SPA-M6X10-H
SPA-M6X10-H-VA
SPA-M6X12-H
SPA-M6X12-H-VA
SPA-M6X15-H
SPA-M6X15-H-VA
SPA-M6X20-H
SPA-M6X20-H-VA
SPA-M6X25-H
SPA-M6X25-H-VA
SPA-M6X30-H
SPA-M6X30-H-VA
SPA-M6X35-H
SPA-M6X35-H-VA
SPA-M6X40-H
SPA-M6X40-H-VA
SPA-M8X15-H
SPA-M8X15-H-VA
SPA-M8X20-H
SPA-M8X20-H-VA
SPA-M8X25-H
SPA-M8X25-H-VA
SPA-M8X30-H
SPA-M8X30-H-VA
SPA-M8X35-H
SPA-M8X35-H-VA
SPA-M8X40-H
SPA-M8X40-H-VA
SPA-M8X50-H
SPA-M8X50-H-VA
SPA-M10X25-H
SPA-M10X25-H-VA
SPA-M10X30-H
SPA-M10X30-H-VA
SPA-M10X35-H
SPA-M10X35-H-VA
SPA-M10X40-H
SPA-M10X40-H-VA
SPA-M10X50-H
SPA-M10X50-H-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5150.8Box/package
1 Piece(s)Available

10 Days or more

5150.8Low Quantity Available beginning with 1 pc.

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5200.8Box/package
1 Piece(s)Available

10 Days or more

5200.8Low Quantity Available beginning with 1 pc.

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5250.8Box/package
1 Piece(s)Available

10 Days or more

5250.8Low Quantity Available beginning with 1 pc.

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5300.8Box/package
1 Piece(s)Available

10 Days or more

5300.8Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6101Box/package
1 Piece(s)Available

10 Days or more

6101Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6121Box/package
1 Piece(s)Available

10 Days or more

6121Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6151Box/package
1 Piece(s)Available

10 Days or more

6151Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6201Box/package
1 Piece(s)Available

10 Days or more

6201Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6251Box/package
1 Piece(s)Available

10 Days or more

6251Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6301Box/package
1 Piece(s)Available

10 Days or more

6301Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6351Box/package
1 Piece(s)Available

10 Days or more

6351Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6401Box/package
1 Piece(s)Available

10 Days or more

6401Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

8151.25Box/package
1 Piece(s)Available

10 Days or more

8151.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8201.25Box/package
1 Piece(s)Available

10 Days or more

8201.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8251.25Box/package
1 Piece(s)Available

10 Days or more

8251.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8301.25Box/package
1 Piece(s)Available

10 Days or more

8301.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

8351.25Box/package
1 Piece(s)Available

10 Days or more

8351.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8401.25Box/package
1 Piece(s)Available

10 Days or more

8401.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

8501.25Box/package
1 Piece(s)Available

10 Days or more

8501.25Low Quantity Available beginning with 1 pc.

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10251.5Box/package
1 Piece(s)Available

10 Days or more

10251.5Low Quantity Available beginning with 1 pc.

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

10301.5Box/package
1 Piece(s)Available

10 Days or more

10301.5Low Quantity Available beginning with 1 pc.

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10351.5Box/package
1 Piece(s)Available

10 Days or more

10351.5Low Quantity Available beginning with 1 pc.

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10401.5Box/package
1 Piece(s)Available

10 Days or more

10401.5Low Quantity Available beginning with 1 pc.

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

10501.5Box/package
1 Piece(s)Available

10 Days or more

10501.5Low Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard / Chemical Resistance / High Strength / Non-Magnetic / Electric Insulation Plastic Material RENY

Additional Products in this Category

Tech Support