(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Hex Socket Flange Head with Oil Seal, SPN-H

Screw Plugs - Hex Socket Flange Head with Oil Seal, SPN-H
  • Volume Discount

•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: 12L13 Steel
•Surface Treatment: Trivalent Chromate
•Pkg. / Vara: Low Quantity

Part Number

Configured Part Number is shown.

Part Number
SPN-1-H
SPN-2-H
SPN-3-H
SPN-4-H
SPN-6-H
SPN-8-H
SPN-10-H
SPN-M10-H
SPN-M12-H
SPN-M14-H
SPN-M16-H
SPN-M18-H
SPN-M22-H
SPN-M27-H
SPN-M33-H
SPN-M42-H
SPN-M48-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Thread (M) Nominal Thread (G) Length
(mm)
1 Piece(s)Available

8 Days or more

-1/88
1 Piece(s)Available

8 Days or more

-1/412
1 Piece(s)Available

8 Days or more

-3/812
1 Piece(s)Available

8 Days or more

-1/214
1 Piece(s)Available

8 Days or more

-3/416
1 Piece(s)Available

10 Days or more

-116
1 Piece(s)Available

10 Days or more

-1 1/416
1 Piece(s)Available

8 Days or more

10-8
1 Piece(s)Available

8 Days or more

12-12
1 Piece(s)Available

10 Days or more

14-12
1 Piece(s)Available

10 Days or more

16-12
1 Piece(s)Available

8 Days or more

18-12
1 Piece(s)Available

8 Days or more

22-14
1 Piece(s)Available

10 Days or more

27-16
1 Piece(s)Available

10 Days or more

33-16
1 Piece(s)Available

10 Days or more

42-16
1 Piece(s)Available

10 Days or more

48-16

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket Material 12L13 Steel
Surface Treatment Trivalent Chromate Pkg. / Vara Low Quantity Oil Seals material VITON (green)

Additional Products in this Category

Tech Support