(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Washer - SQW/SQWS Series

Spherical Washer - SQW/SQWS Series
  • Volume Discount

Use in a concave/convex setup. Supports a maximum base tilt of 2°.
This series comes in a set.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQW-3
SQW-4
SQW-5
SQW-6
SQW-8
SQW-10
SQW-12
SQWS-3
SQWS-4
SQWS-5
SQWS-6
SQWS-8
SQWS-10
SQWS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment I.D. d
(mm)
Thread Nominal (M) Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

SteelBlack oxide coating3.531045 Carbon Steel-Black oxide coating7.3
1 Piece(s)Available

8 Days or more

SteelBlack oxide coating4.541045 Carbon Steel-Black oxide coating7.4
1 Piece(s)Available

8 Days or more

SteelBlack oxide coating5.551045 Carbon Steel-Black oxide coating11.5
1 Piece(s)Available

8 Days or more

SteelBlack oxide coating6.661045 Carbon Steel-Black oxide coating13
1 Piece(s)Available

8 Days or more

SteelBlack oxide coating981045 Carbon Steel-Black oxide coating17
1 Piece(s)Available

Same day

Stock

SteelBlack oxide coating10.5101045 Carbon Steel-Black oxide coating22
1 Piece(s)Available

8 Days or more

SteelBlack oxide coating13.5121045 Carbon Steel-Black oxide coating26
1 Piece(s)Available

8 Days or more

Stainless SteelNo3.53-304 Stainless SteelNo7.3
1 Piece(s)Available

Same day

Stock

Stainless SteelNo4.54-304 Stainless SteelNo7.4
1 Piece(s)Available

Same day

Stock

Stainless SteelNo5.55-304 Stainless SteelNo11.5
1 Piece(s)Available

8 Days or more

Stainless SteelNo6.66-304 Stainless SteelNo13
1 Piece(s)Available

8 Days or more

Stainless SteelNo98-304 Stainless SteelNo17
1 Piece(s)Available

8 Days or more

Stainless SteelNo1110-304 Stainless SteelNo23
1 Piece(s)Available

8 Days or more

Stainless SteelNo1412-304 Stainless SteelNo25

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Spherical Washer Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support