(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro Screws - Hex Socket Head Cap, Steel, Fine, SNS【1-10 Pieces Per Package】

Micro Screws - Hex Socket Head Cap, Steel, Fine, SNS
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Surface Treatment: Black Oxide Coating
•Mounting Hole Shape: Hex Socket

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNS-M1.6X3
SNS-M1.6X3-VA
SNS-M1.6X4
SNS-M1.6X4-VA
SNS-M1.6X5
SNS-M1.6X5-VA
SNS-M1.6X6
SNS-M1.6X6-VA
SNS-M2X3
SNS-M2X3-VA
SNS-M2X4
SNS-M2X4-VA
SNS-M2X5
SNS-M2X5-VA
SNS-M2X6
SNS-M2X6-VA
SNS-M2.5X4
SNS-M2.5X4-VA
SNS-M2.5X5
SNS-M2.5X5-VA
SNS-M2.5X6
SNS-M2.5X6-VA
SNS-M2.5X8
SNS-M2.5X8-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Sales Unit

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.63Box/package
1 Piece(s)Available

10 Days or more

1.63Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.64Box/package
1 Piece(s)Available

10 Days or more

1.64Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1.65Box/package
1 Piece(s)Available

8 Days or more

1.65Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.66Box/package
1 Piece(s)Available

8 Days or more

1.66Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

23Box/package
1 Piece(s)Available

10 Days or more

23Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

24Box/package
1 Piece(s)Available

10 Days or more

24Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

25Box/package
1 Piece(s)Available

8 Days or more

25Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

26Box/package
1 Piece(s)Available

10 Days or more

26Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.54Box/package
1 Piece(s)Available

10 Days or more

2.54Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.55Box/package
1 Piece(s)Available

10 Days or more

2.55Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.56Box/package
1 Piece(s)Available

10 Days or more

2.56Low Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.58Box/package
1 Piece(s)Available

10 Days or more

2.58Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Steel Surface Treatment Black Oxide Coating Thread ridge Type Metric coarse
Application Standard

Additional Products in this Category

Tech Support