(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Screw Plugs - Hex Socket Flange Head, Steel, SFF/SFFS

Screw Plugs - Hex Socket Flange Head, Steel, SFF/SFFS
  • Volume Discount

Can be used for high hydraulic pressure applications up to a dynamic pressure of 49 MPa. For increased pressure, improved compactness and safety in hydraulic equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFF-1
SFF-2
SFF-3
SFF-4
SFF-6
SFF-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Thread (M) Nominal Thread (G) Length
(mm)
Material Surface Treatment Pkg. / Vara Material of O Ring
1 Piece(s)Available

Same day

Stock

-1/810[Steel] 4137 Alloy SteelBlack Oxide CoatingLow Quantity-
1 Piece(s)Available

Same day

Stock

-1/412[Steel] 4137 Alloy SteelBlack Oxide CoatingLow Quantity-
1 Piece(s)Available

10 Days or more

-3/812[Steel] 4137 Alloy SteelBlack Oxide CoatingLow Quantity-
1 Piece(s)Available

8 Days or more

6-7[Stainless Steel] 304 Stainless SteelNoSeparateFluoro rubber (JIS B 2401 type 4D)
1 Piece(s)Available

10 Days or more

-3/416[Steel] 4137 Alloy SteelBlack Oxide CoatingLow Quantity-
1 Piece(s)Available

8 Days or more

-121[Steel] 4137 Alloy SteelBlack Oxide CoatingLow Quantity-

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape Hex Socket

Additional Products in this Category

Tech Support