(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sealing Washer - SWS/SWS-F Series【1-10 Pieces Per Package】

Sealing Washer - SWS/SWS-F Series
  • Volume Discount

[Product Specifications]
・This stainless steel sealing washer features rubber packaging. Prevents leakages of air and liquid from bolt installations. Suitable for use with hydraulic and pneumatic equipment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWS-3
SWS-3-F
SWS-3-F-VA
SWS-3-VA
SWS-4
SWS-4-F
SWS-4-F-VA
SWS-4-VA
SWS-5
SWS-5-F
SWS-5-F-VA
SWS-5-VA
SWS-6
SWS-6-F
SWS-6-F-VA
SWS-6-VA
SWS-8
SWS-8-F
SWS-8-F-VA
SWS-8-VA
SWS-10
SWS-10-F
SWS-10-F-VA
SWS-10-VA
SWS-12
SWS-12-F
SWS-12-F-VA
SWS-12-VA
SWS-16
SWS-16-F
SWS-16-F-VA
SWS-16-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit O.D. D
(mm)
Rubber Gasket Material

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.232.2Box/package7NBR

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.232.2Box/package7Fluorine Rubber
1 Piece(s)Available

8 Days or more

3.232.2Low Quantity Available beginning with 1 pc.7Fluorine Rubber
1 Piece(s)Available

10 Days or more

3.232.2Low Quantity Available beginning with 1 pc.7NBR

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.242.1Box/package8NBR

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.242.1Box/package8Fluorine Rubber
1 Piece(s)Available

10 Days or more

4.242.1Low Quantity Available beginning with 1 pc.8Fluorine Rubber
1 Piece(s)Available

8 Days or more

4.242.1Low Quantity Available beginning with 1 pc.8NBR

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.252.7Box/package9.5NBR

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.252.7Box/package9.5Fluorine Rubber
1 Piece(s)Available

8 Days or more

5.252.7Low Quantity Available beginning with 1 pc.9.5Fluorine Rubber
1 Piece(s)Available

8 Days or more

5.252.7Low Quantity Available beginning with 1 pc.9.5NBR

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

6.263Box/package11.5NBR

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6.263Box/package11.5Fluorine Rubber
1 Piece(s)Available

8 Days or more

6.263Low Quantity Available beginning with 1 pc.11.5Fluorine Rubber
1 Piece(s)Available

8 Days or more

6.263Low Quantity Available beginning with 1 pc.11.5NBR

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8.283.2Box/package15.2NBR

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8.283.2Box/package15.2Fluorine Rubber
1 Piece(s)Available

8 Days or more

8.283.2Low Quantity Available beginning with 1 pc.15.2Fluorine Rubber
1 Piece(s)Available

8 Days or more

8.283.2Low Quantity Available beginning with 1 pc.15.2NBR

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10.2104Box/package18NBR

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10.2104Box/package18Fluorine Rubber
1 Piece(s)Available

8 Days or more

10.2104Low Quantity Available beginning with 1 pc.18Fluorine Rubber
1 Piece(s)Available

10 Days or more

10.2104Low Quantity Available beginning with 1 pc.18NBR

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

14.2124.8Box/package24NBR

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

14.2124.8Box/package24Fluorine Rubber
1 Piece(s)Available

10 Days or more

14.2124.8Low Quantity Available beginning with 1 pc.24Fluorine Rubber
1 Piece(s)Available

8 Days or more

14.2124.8Low Quantity Available beginning with 1 pc.24NBR

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18.8165.3Box/package30NBR

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

18.8165.3Box/package30Fluorine Rubber
1 Piece(s)Available

10 Days or more

18.8165.3Low Quantity Available beginning with 1 pc.30Fluorine Rubber
1 Piece(s)Available

10 Days or more

18.8165.3Low Quantity Available beginning with 1 pc.30NBR

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Seal Washer Material Stainless Steel
Surface Treatment No Material: Stainless Steel 304 Stainless Steel Surface Treatment (Details) No

Additional Products in this Category

Tech Support