(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Micro Screws - Set Screw, Flat Point, Stainless Steel, Fine, SNTS【1-10 Pieces Per Package】

Micro Screws - Set Screw, Flat Point, Stainless Steel, Fine, SNTS
  • Volume Discount

•Shape: Set Screw
•Thread Ridge Type: Metric coarse
•Application: Standard
•Material: Stainless Steel (SUS303)
•Shape: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNTS-M1X3-FP
SNTS-M1X3-FP-VA
SNTS-M1X4-FP
SNTS-M1X4-FP-VA
SNTS-M1X5-FP
SNTS-M1X5-FP-VA
SNTS-M1X6-FP
SNTS-M1X6-FP-VA
SNTS-M1.4X3-FP
SNTS-M1.4X3-FP-VA
SNTS-M1.4X4-FP
SNTS-M1.4X4-FP-VA
SNTS-M1.4X5-FP
SNTS-M1.4X5-FP-VA
SNTS-M1.4X6-FP
SNTS-M1.4X6-FP-VA
SNTS-M1.6X3-FP
SNTS-M1.6X3-FP-VA
SNTS-M1.6X4-FP
SNTS-M1.6X4-FP-VA
SNTS-M1.6X5-FP
SNTS-M1.6X5-FP-VA
SNTS-M1.6X6-FP
SNTS-M1.6X6-FP-VA
SNTS-M2X3-FP
SNTS-M2X3-FP-VA
SNTS-M2X4-FP
SNTS-M2X4-FP-VA
SNTS-M2X5-FP
SNTS-M2X5-FP-VA
SNTS-M2X6-FP
SNTS-M2X6-FP-VA
SNTS-M2.5X4-FP
SNTS-M2.5X4-FP-VA
SNTS-M2.5X5-FP
SNTS-M2.5X5-FP-VA
SNTS-M2.5X6-FP
SNTS-M2.5X6-FP-VA
SNTS-M2.6X4-FP
SNTS-M2.6X4-FP-VA
SNTS-M2.6X5-FP
SNTS-M2.6X5-FP-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Mounting Hole Shape Sales Unit

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

13FlatheadBox/package
1 Piece(s)Available

8 Days or more

13FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

14FlatheadBox/package
1 Piece(s)Available

10 Days or more

14FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

15FlatheadBox/package
1 Piece(s)Available

10 Days or more

15FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16FlatheadBox/package
1 Piece(s)Available

8 Days or more

16FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.43FlatheadBox/package
1 Piece(s)Available

8 Days or more

1.43FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.44FlatheadBox/package
1 Piece(s)Available

10 Days or more

1.44FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.45FlatheadBox/package
1 Piece(s)Available

10 Days or more

1.45FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.46FlatheadBox/package
1 Piece(s)Available

10 Days or more

1.46FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.63FlatheadBox/package
1 Piece(s)Available

8 Days or more

1.63FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.64FlatheadBox/package
1 Piece(s)Available

10 Days or more

1.64FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.65FlatheadBox/package
1 Piece(s)Available

10 Days or more

1.65FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1.66FlatheadBox/package
1 Piece(s)Available

10 Days or more

1.66FlatheadLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

23[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

8 Days or more

23[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

24[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

24[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

25[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

25[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

26[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

26[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.54[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

8 Days or more

2.54[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.55[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

2.55[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.56[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

2.56[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.64[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

2.64[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

2.65[Hex Socket] Hex SocketBox/package
1 Piece(s)Available

10 Days or more

2.65[Hex Socket] Hex SocketLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Basic Shape Set Screw Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Application Standard

Additional Products in this Category

Tech Support