(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PPS has excellent heat resistance and can be used continuously at 200°C. Offers excellent chemical resistance. Contains no fats, oils, or organic solvents that dissolve PPS at temperatures of 200°C or lower. Boasts high strength and rigidity, and also maintains its strength at high temperatures. Is non-viscous and offers excellent abrasion resistance and electrical properties.
Part Number
Configured Part Number is shown.
SPS-M3X6-F
Detailed Shape | Disc | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Application | Standard / Heat resistant / Chemical Resistance / High Strength / Electric Insulation / Fall Prevention | Plastic Material | PPS |
Please check the type/dimensions/specifications of the part SPS-M3X6-F in the Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, SPS-F series.
Part Number |
---|
SPS-M3X12-F-VA |
SPS-M3X15-F |
SPS-M3X15-F-VA |
SPS-M3X6-F-VA |
SPS-M3X8-F |
SPS-M3X8-F-VA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy