(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Hex Nut for Pipes - Steel/Brass, Trivalent Chromate Plated, M6 - M10【1-20 Pieces Per Package】

Hex Nut for Pipes - Steel/Brass, Trivalent Chromate Plated, M6 - M10
  • Volume Discount

A thin nut for pipes.
For complete product overview and details on Hex Nuts - Thin Type for Pipes, Steel/Brass, Trivalent Chromate Coated, SWN see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SWN-M6
SWN-M6-VA
SWN-M7
SWN-M7-VA
SWN-M8
SWN-M8-VA
SWN-M9
SWN-M9-VA
SWN-M10
SWN-M10-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Sales Unit Wrench Flats
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Box/package9
1 Piece(s)Available

Same day

Stock

6Low Quantity Available beginning with 1 pc.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

7Box/package11
1 Piece(s)Available

10 Days or more

7Low Quantity Available beginning with 1 pc.11

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

8Box/package11
1 Piece(s)Available

Same day

Stock

8Low Quantity Available beginning with 1 pc.11

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

9Box/package12
1 Piece(s)Available

Same day

Stock

9Low Quantity Available beginning with 1 pc.12

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Box/package14
1 Piece(s)Available

8 Days or more

10Low Quantity Available beginning with 1 pc.14

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Thread ridge type Metric fine
Application / function General Surface Treatment (Details) Bright Chromate Plating(trivalent) Thickness H (and T)(mm) 2
Pitch(mm) 0.75

Additional Products in this Category

Tech Support