(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Leveling Leg and Base, FDMS/FDFS Series.

Leveling Legs - Leveling Leg and Base, FDMS/FDFS Series.
  • Volume Discount

The FDMS series refers to the leveling foot with threaded bolt, the FDFS series refers to the threaded base.

Part Number

Configured Part Number is shown.

Part Number
FDFS-25-M8
FDFS-32-M10
FDFS-40-M12
FDFS-50-M12
FDFS-60-M16
FDMS-25-M8X40
FDMS-25-M8X63
FDMS-32-M10X50
FDMS-32-M10X80
FDMS-40-M12X63
FDMS-40-M12X100
FDMS-60-M16X80
FDMS-60-M16X125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth D
(mm)
Allowable Load
(kN)
Thread Length Lm
(mm)
Main Body Height h
(mm)
Thread Size M
(mm)
1 Piece(s)Available

11 Days or more

1025--48
1 Piece(s)Available

11 Days or more

1032--510
1 Piece(s)Available

11 Days or more

1040--612
1 Piece(s)Available

11 Days or more

1050--712
1 Piece(s)Available

11 Days or more

1060--8.516
1 Piece(s)Available

8 Days or more

102574048
1 Piece(s)Available

8 Days or more

102576348
1 Piece(s)Available

11 Days or more

10321150510
1 Piece(s)Available

11 Days or more

10321180510
1 Piece(s)Available

8 Days or more

10401663612
1 Piece(s)Available

12 Days or more

104016100612
1 Piece(s)Available

8 Days or more

106030808.516
1 Piece(s)Available

11 Days or more

1060301258.516

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 30
Height Adjusting Handle No Thread Portion Material 303 Stainless Steel Thread Surface Treatment No
Body Material 303 Stainless Steel Main Body Surface Treatment No Properties Corrosion Resistance
Swivel Mechanism Presence

Additional Products in this Category

Tech Support