(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Adjusting Bolts - Hex Head. SAP series.

Adjusting Bolts - Hex Head. SAP series.
  • Volume Discount

•Type: Hex Head
•Material: Steel
•Surface Treatment: Electroless Nickel Plating
•Type: Adjusting Bolts
•Screw Type: Coarse Thread

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAT-M6X20
SAT-M6X30
SAT-M6X50
SAT-M8X30
SAT-M8X40
SAT-M8X50
SAT-M8X60
SAT-M10X40
SAT-M10X50
SAT-M10X60
SAT-M12X60
Part NumberMinimum order quantityVolume DiscountDays to Ship M x Pitch (Metric) Thread Length Lm
1 Piece(s)Available

8 Days or more

M 6×120
1 Piece(s)Available

8 Days or more

M 6×130
1 Piece(s)Available

8 Days or more

M 6×150
1 Piece(s)Available

8 Days or more

M8×1.2530
1 Piece(s)Available

8 Days or more

M8×1.2540
1 Piece(s)Available

8 Days or more

M8×1.2550
1 Piece(s)Available

Same day

Stock

M8×1.2560
1 Piece(s)Available

16 Days or more

M10×1.540
1 Piece(s)Available

8 Days or more

M10×1.550
1 Piece(s)Available

8 Days or more

M10×1.560
1 Piece(s)Available

Same day

Stock

M12×1.7560

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Tightening Method Wrench Screw Type Coarse
Material 1045 Carbon Steel Surface Treatment Nickel Plating

Additional Products in this Category

Tech Support