(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Type T, Cross Direction, FCTA/FCTS Series.

Strut Clamps - Type T, Cross Direction, FCTA/FCTS Series.
  • Volume Discount

•Type: T Shape
•Surface Treatment: Tumble Polish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FCTA-8-10-C
FCTA-10-10-C
FCTA-12-12-C
FCTA-15-15-C
FCTA-20-20-C
FCTS-8-10-C
FCTS-10-10-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Combined Posts Dia. Material Included Bolt Size
1 Piece(s)Available

11 Days or more

8ReducingAluminumM3
1 Piece(s)Available

11 Days or more

10Equal Dia.AluminumM3
1 Piece(s)Available

11 Days or more

12Equal Dia.AluminumM3
1 Piece(s)Available

11 Days or more

15Equal Dia.AluminumM4
1 Piece(s)Available

11 Days or more

20Equal Dia.AluminumM5
1 Piece(s)Available

11 Days or more

8ReducingStainless SteelM3
1 Piece(s)Available

11 Days or more

10Equal Dia.Stainless SteelM3

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round / Square Surface Treatment Barrel Grinding

Additional Products in this Category

Tech Support