(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Bronze150-Type Lift Check Screw Valve (F-10A)

General Purpose Bronze150-Type Lift Check Screw Valve F-10A
  • Volume Discount

A bronze, threaded, general-purpose 150 type lift check valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: bronze iron
· Type: lift
· Working fluid: water

PDF

Part Number

Configured Part Number is shown.

F-10A

 
Part Number
F-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Max. Operating Pressure
(MPa)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)1.6

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water Nominal Pressure 150 Type
Main Body Bronze Supply Side, Connection Type Rc Control Side, Connection Type Rc

Please check the type/dimensions/specifications of the part F-10A in the General Purpose Bronze150-Type Lift Check Screw Valve series.

Products like this...

Part Number
F-15A
F-20A
F-25A
F-32A
F-40A
F-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Max. Operating Pressure
(MPa)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1.6
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)1.6
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)1.6
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)1.6
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1.6
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)1.6

Additional Products in this Category

Tech Support