(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Swing Check (SCS13A) Valve Screw-in

Stainless Steel General-Purpose 10K Swing Check (SCS13A) Valve Screw-in
  • Volume Discount

[Features]
· JIS B 2011 bronze valve applied to solve problems of insufficient strength and corrosion resistance in bronze and ductile iron manufacturing.
· High-quality, durable flange type and screw-in type stainless steel valves which conform to Public Construction Work Standard Specification (Machine Facility Work) and Japan Stainless Steel Association SAS358 Standard as countermeasures for rusty tap water.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UO-15A
UO-20A
UO-25A
UO-32A
UO-40A
UO-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body CF-8 Stainless Steel Cast Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.4

Additional Products in this Category

Tech Support