(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Lift Check Valve Flange (Part Numbers)

General Purpose Ductile Iron 10K Lift Check Valve Flange
  • Volume Discount

[Features]
· The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B8270 Appendix 5-A and the standard specified by METI Public Notice No. 16 1975.8.1 (Revision, March 24, 1997 Notice No. 137) Article 4-7, Note 1, and its material is regulated specially for high pressure gas facilities, pressure containers, etc. which are different from cast iron products regulated by JISG5502 Standard for Ductile Iron (FCD400-15, etc.).
· Cast with the following chemical composition, mechanical properties and micro structure as defined in the official notice of JIS and METI for ductile iron castings (FCD-S), making it suitable for use in high pressure gas equipment or pressure vessels.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10SFBF-15A
10SFBF-20A
10SFBF-25A
10SFBF-32A
10SFBF-40A
10SFBF-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body Ductile Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1.4 Valve Body Lid Specifications Lid (without Nuts) Specifications

Additional Products in this Category

Tech Support