(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, XSTS/XWSS series.

Flexible Couplings - Slotted type, XSTS/XWSS series.
  • Volume Discount

Flexible grooved type couplings, XSTS/XWSS series. They can be used in environments where chemical resistance is required, such as: semiconductor production.

PDF

Part Number

Configured Part Number is shown.

Part Number
XSTS-25C-8X10
XSTS-32C-14X14
XSTS-40C-12X18
XWSS-25C-5X6
XWSS-25C-5X10
XWSS-25C-8X10
XWSS-32C-8X14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Feature Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

16 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment1.01~3.008102531High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum Environment22500020.02~0.20.15+0.4/-0.47.1×10-6
1 Piece(s)Available

18 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment3.01~5.0014143241High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum Environment3.51900020.02~0.20.15+0.5/-0.52.7×10-5
1 Piece(s)Available

18 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment5.01~10.0012184056High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum Environment81500020.02~0.20.2+0.5/-0.59.0×10-5
1 Piece(s)Available

37 Days or more

10Angular Misalignment / Axial Misalignment1.01~3.00562525High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant / Clean circumstance / Vacuum Environment2250001--+0.2/-0.26.3×10-6
1 Piece(s)Available

37 Days or more

10Angular Misalignment / Axial Misalignment1.01~3.005102525High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant / Clean circumstance / Vacuum Environment2250001--+0.2/-0.26.3×10-6
1 Piece(s)Available

16 Days or more

10Angular Misalignment / Axial Misalignment1.01~3.008102525High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant / Clean circumstance / Vacuum Environment2250001--+0.2/-0.26.3×10-6
1 Piece(s)Available

18 Days or more

10Angular Misalignment / Axial Misalignment3.01~5.008143232High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant / Clean circumstance / Vacuum Environment3.5190001--+0.2/-0.22.2×10-5

Loading...

  1. 1

Basic Information

Type Slit type Application Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Category Coupling body

Additional Products in this Category

Tech Support