(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MLR Rigid Coupling (Part Numbers)

MLR Rigid Coupling
  • Volume Discount

•Application : Servo Motor, Stepping Motor
•Body Material : 303 Stainless Steel, A2017
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on MLR Rigid Coupling see the sections below:

PDF

Part Number

Configured Part Number is shown.

MLR-25C-11-BT-12-BT

Part Number
MLR-25C-11-BT-12-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

103.01~5.0011122536[Aluminum] A20174.5250003.4×10-6Clamping TypeAdditional Work Shaft HoleNo

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000 Feature High torsional rigidity / High Torque / Backlash 0

Please check the type/dimensions/specifications of the part MLR-25C-11-BT-12-BT in the MLR Rigid Coupling series.

Products like this...

Part Number
MLR-16V-6-6
MLR-20C-6-6
MLR-20C-6-7-BT
MLR-25C-11-BT-KT-11-BT-KT
MLR-25C-12-12
MLR-25C-12-KT-12-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.00661622[Aluminum] A20171390003.5×10-7Semi-split typeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00662024[Aluminum] A20172.5310009.2×10-7Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

9 Days or more

101.01~3.00672024[Aluminum] A20172.5310009.2×10-7Clamping TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

103.01~5.0011112536[Aluminum] A20174.5250003.4×10-6Clamping TypeAdditional Work Shaft HoleBoth Sides
1 Piece(s)Available

8 Days or more

103.01~5.0012122536[Aluminum] A20174.5250003.4×10-6Clamping TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

103.01~5.0012122536[Aluminum] A20174.5250003.4×10-6Clamping TypeStandard Shaft BoreBoth Sides

Additional Products in this Category

Tech Support