(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Double disc type, MHW series. (Part Numbers)

Flexible Couplings - Double disc type, MHW series.
  • Volume Discount

Double disc type flexible couplings, MHW series. Zero backlash. Stainless steel model allows eccentricity and deflection.

PDF

Part Number

Configured Part Number is shown.

MHW-50C-18-20-KT

Part Number
MHW-50C-18-20-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

105.01~10.001820505210001~780007.5120000.02~0.20.2±0.64.6 × 10-5Standard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Axial Misalignment Application Standard / Stepping Motor
Feature Backlash 0 Body Material A2017 Category Coupling body
Allowable Angular Misalignment(deg) 2 Disc Part Material 301 Stainless Steel Construction Clamping Type

Please check the type/dimensions/specifications of the part MHW-50C-18-20-KT in the Flexible Couplings - Double disc type, MHW series. series.

Products like this...

Part Number
MHW-32C-6-10
MHW-32C-6-6
MHW-32C-6-7-BT
MHW-50C-18-KT-18
MHW-50C-18-KT-18-KT
MHW-50C-18-KT-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.00610324010001~780002190000.02~0.20.15±0.46.2×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0066324010001~780002190000.02~0.20.15±0.46.2×10-6Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0067324010001~780002190000.02~0.20.15±0.46.2×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

105.01~10.001818505210001~780007.5120000.02~0.20.2±0.64.6 × 10-5Standard Shaft BoreD1 Hole
1 Piece(s)Available

11 Days or more

105.01~10.001818505210001~780007.5120000.02~0.20.2±0.64.6 × 10-5Standard Shaft BoreBoth Sides
1 Piece(s)Available

11 Days or more

105.01~10.001819505210001~780007.5120000.02~0.20.2±0.64.6 × 10-5Standard Shaft BoreD1 Hole

Additional Products in this Category

Tech Support