(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible bellows type couplings, MFB/MFBS series. The MFB series is aluminum and the MFBS series is stainless steel. Zero Backlash.
Part Number
Configured Part Number is shown.
MFBS-32C-13-BT-KT-13-BT
Part Number |
---|
MFBS-32C-13-BT-KT-13-BT |
Loading...
Type | Bellows Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Feature | Backlash 0 | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part MFBS-32C-13-BT-KT-13-BT in the Flexible Couplings - Bellows type, MFB/MFBS series. series.
Part Number |
---|
MFB-12-3-6 |
MFB-12-3-6.35-BT |
MFB-12-4-4 |
MFBS-32C-13-BT-KT-13-BT-KT |
MFBS-32C-13-BT-KT-14 |
MFBS-32C-13-BT-KT-14-KT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy