(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows type, MFB/MFBS series. (Part Numbers)

Flexible Couplings - Bellows type, MFB/MFBS series.
  • Volume Discount

Flexible bellows type couplings, MFB/MFBS series. The MFB series is aluminum and the MFBS series is stainless steel. Zero Backlash.

PDF

Part Number

Configured Part Number is shown.

MFB-32-11-BT-KT-11-BT

Part Number
MFB-32-11-BT-KT-11-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Bellows Part Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.0011113242[Aluminum] A201721900020.2C5191+0.8/-2.59.2×10-6Set Screw TypeAdditional Work Shaft HoleD1 Hole

Loading...

  1. 1

Basic Information

Type Bellows Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Stepping Motor
Maximum Range of Rotation Number(r/min) 10001~78000 Feature Backlash 0 Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MFB-32-11-BT-KT-11-BT in the Flexible Couplings - Bellows type, MFB/MFBS series. series.

Products like this...

Part Number
MFB-12-3-6
MFB-12-3-6.35-BT
MFB-12-4-4
MFB-32-11-BT-KT-11-BT-KT
MFB-32-11-BT-KT-12
MFB-32-11-BT-KT-12-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Bellows Part Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.00361223.5[Aluminum] A20170.3520001.50.1C5191+0.4/-1.29.0×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.0036.351223.5[Aluminum] A20170.3520001.50.1C5191+0.4/-1.29.0×10-8Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.00441223.5[Aluminum] A20170.3520001.50.1C5191+0.4/-1.29.0×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.0011113242[Aluminum] A201721900020.2C5191+0.8/-2.59.2×10-6Set Screw TypeAdditional Work Shaft HoleBoth Sides
1 Piece(s)Available

11 Days or more

101.01~3.0011123242[Aluminum] A201721900020.2C5191+0.8/-2.59.2×10-6Set Screw TypeAdditional Work Shaft HoleD1 Hole
1 Piece(s)Available

11 Days or more

101.01~3.0011123242[Aluminum] A201721900020.2C5191+0.8/-2.59.2×10-6Set Screw TypeAdditional Work Shaft HoleBoth Sides

Additional Products in this Category

Tech Support