(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, MSX series. (Part Numbers)

Flexible Couplings - Slotted type, MSX series.
  • Volume Discount

Flexible grooved type couplings, MSX series. High torsional rigidity and zero backlash. Ideal for servomotors.

PDF

Part Number

Configured Part Number is shown.

MSX-39C-10-20-BT

Part Number
MSX-39C-10-20-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work
1 Piece(s)Available

11 Days or more

105.01~10.00102039406160002.3×10-5Clamping TypeAdditional Work Shaft Hole

Loading...

  1. 1

Basic Information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Maximum Range of Rotation Number(r/min) 10001~78000 Feature High torsional rigidity / High Torque / Backlash 0 Body Material A7075
Category Coupling body Allowable Angular Misalignment(deg) 0.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.05 Allowable Axial Misalignment(mm) ±0.1 Keyway No

Please check the type/dimensions/specifications of the part MSX-39C-10-20-BT in the Flexible Couplings - Slotted type, MSX series. series.

Products like this...

Part Number
MSX-16-5-8-BT
MSX-16-6-6
MSX-16-6-7-BT
MSX-39C-11-BT-11-BT
MSX-39C-11-BT-12-BT
MSX-39C-11-BT-13-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work
1 Piece(s)Available

9 Days or more

100.05~1.00581617.40.5390002.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

10 Days or more

100.05~1.00661617.40.5390002.8 x 10-7Set Screw TypeStandard Shaft Bore
1 Piece(s)Available

9 Days or more

100.05~1.00671617.40.5390002.8 x 10-7Set Screw TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

105.01~10.00111139406160002.3×10-5Clamping TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

105.01~10.00111239406160002.3×10-5Clamping TypeAdditional Work Shaft Hole
1 Piece(s)Available

11 Days or more

105.01~10.00111339406160002.3×10-5Clamping TypeAdditional Work Shaft Hole

Additional Products in this Category

Tech Support