(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible grooved type couplings, MSX series. High torsional rigidity and zero backlash. Ideal for servomotors.
Part Number
Configured Part Number is shown.
MSX-24-10-10
Part Number |
---|
MSX-24-10-10 |
Loading...
Type | Slit type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Feature | High torsional rigidity / High Torque / Backlash 0 | Body Material | A7075 |
Category | Coupling body | Allowable Angular Misalignment(deg) | 0.5 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Allowable Lateral Misalignment(mm) | 0.05 | Allowable Axial Misalignment(mm) | ±0.1 | Keyway | No |
Please check the type/dimensions/specifications of the part MSX-24-10-10 in the Flexible Couplings - Slotted type, MSX series. series.
Part Number |
---|
MSX-16-5-8-BT |
MSX-16-6-6 |
MSX-16-6-7-BT |
MSX-24-10-11 |
MSX-24-10-12 |
MSX-24-11-11-BT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy