(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham (Vespel) type, clamp-on type. (Part Numbers)

Flexible Couplings - Oldham (Vespel) type, clamp-on type.
  • Volume Discount

Oldham type flexible couplings (Vespel), clamped. Ideal for clean rooms. Excellent electrical, chemical and temperature resistance.

PDF

Part Number

Configured Part Number is shown.

MOHS-32C-8-14-KT

Part Number
MOHS-32C-8-14-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.0081431.733.32.221.6×10-5Standard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Stepping Motor
Maximum Range of Rotation Number(r/min) 1001~2000 Feature Vibration Absorption / Heat Resistant / Clean circumstance / Vacuum Environment Body Material 303 Stainless Steel
Category Coupling body Max. Rotational Speed(r/min) 900 Allowable Angular Misalignment(deg) 2
Allowable Lateral Misalignment Range(mm) 1.1~3.0 Buffer Part Material Vespel Operating Temperature Range(℃) -20::200
Construction Clamping Type

Please check the type/dimensions/specifications of the part MOHS-32C-8-14-KT in the Flexible Couplings - Oldham (Vespel) type, clamp-on type. series.

Products like this...

Part Number
MOHS-19C-7-BT-8
MOHS-26C-10-KT-10
MOHS-26C-10-KT-10-KT
MOHS-32C-8-9-BT
MOHS-32C-8-9-BT-KT
MOHS-32C-9-BT-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.00781922.10.41.31.4×10-6Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00101025.427.21.21.55.5×10-6Standard Shaft BoreD1 Hole
1 Piece(s)Available

11 Days or more

101.01~3.00101025.427.21.21.55.5×10-6Standard Shaft BoreBoth Sides
1 Piece(s)Available

11 Days or more

101.01~3.008931.733.32.221.6×10-5Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.008931.733.32.221.6×10-5Additional Work Shaft HoleD2 Hole
1 Piece(s)Available

11 Days or more

101.01~3.0091031.733.32.221.6×10-5Additional Work Shaft HoleNo

Additional Products in this Category

Tech Support