(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible couplings with rubber separator. High vibration absorption. For high torque. Zero Backlash. Optimized for actuators.
Part Number
Configured Part Number is shown.
XGS-27-10-10
Part Number |
---|
XGS-27-10-10 |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10001~78000 |
---|---|---|---|---|---|
Body Material | A2017 | Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Part Material | HNBR | Operating Temperature Range(℃) | -20::80 |
Please check the type/dimensions/specifications of the part XGS-27-10-10 in the Flexible Couplings - With rubber separator. series.
Part Number |
---|
XGL-15C-3-6-BT |
XGL-15C-4-4-BT |
XGL-15C-4-5-BT |
XGS-27-10-11-BT |
XGS-27-10-12 |
XGS-27-10-14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy