(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Double disc flexible couplings. With high torsional stiffness. Ideal for XY actuators.
Part Number
Configured Part Number is shown.
MDW-63C-28-KT-28
Part Number |
---|
MDW-63C-28-KT-28 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | A2017 | Category | Coupling body |
Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Disc Part Material | 304 Stainless Steel |
Allowable Axial Misalignment(mm) | ±0.5 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MDW-63C-28-KT-28 in the Flexible Couplings - Double disc type. series.
Part Number |
---|
MDW-19C-4-7 |
MDW-19C-4-8 |
MDW-19C-5-5 |
MDW-63C-28-KT-28-KT |
MDW-63C-28-KT-30 |
MDW-63C-28-KT-30-KT |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy