(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Crosshead type, clamp-on type. (Part Numbers)

Flexible Couplings - Crosshead type, clamp-on type.
  • Volume Discount

Flexible crosshead type couplings, clamped by clamping. High torsional rigidity. Low eccentric force reaction and minimum backlash.

PDF

Part Number

Configured Part Number is shown.

XUT-40C-11-KT-11-KT

Part Number
XUT-40C-11-KT-11-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

15 Days or more

101.01~3.00111140406150002.6×10-5Standard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity Application Servo Motor / Stepping Motor
Maximum Range of Rotation Number(r/min) 10001~78000 Feature High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption Body Material A2017
Category Coupling body Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.2 Type Clamping Type Construction Clamping Type

Please check the type/dimensions/specifications of the part XUT-40C-11-KT-11-KT in the Flexible Couplings - Crosshead type, clamp-on type. series.

Products like this...

Part Number
XUT-15C-3-6
XUT-15C-4-4
XUT-15C-4-5
XUT-40C-11-KT-20
XUT-40C-12-12
XUT-40C-12-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.003615180.3420002.3×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.004415180.3420002.3×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.004515180.3420002.3×10-7Standard Shaft BoreNo
1 Piece(s)Available

17 Days or more

101.01~3.00112040406150002.6×10-5Standard Shaft BoreD1 Hole
1 Piece(s)Available

11 Days or more

101.01~3.00121240406150002.6×10-5Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00121440406150002.6×10-5Standard Shaft BoreNo

Additional Products in this Category

Tech Support