(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible crosshead type couplings, clamped by clamping. High torsional rigidity. Low eccentric force reaction and minimum backlash.
Part Number
Configured Part Number is shown.
XUT-15C-5-6
Part Number |
---|
XUT-15C-5-6 |
Loading...
Type | Slit type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Feature | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption | Body Material | A2017 |
Category | Coupling body | Allowable Angular Misalignment(deg) | 1 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Allowable Lateral Misalignment(mm) | 0.2 | Type | Clamping Type | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XUT-15C-5-6 in the Flexible Couplings - Crosshead type, clamp-on type. series.
Part Number |
---|
XUT-15C-3-6 |
XUT-15C-4-4 |
XUT-15C-4-5 |
XUT-15C-6-6 |
XUT-20C-4-4 |
XUT-20C-4-5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy