(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham type, with PEEK resin material separator. (Part Numbers)

Flexible Couplings - Oldham type, with PEEK resin material separator.
  • Volume Discount

Oldham type flexible couplings with PEEK resin material separator. Ideal for use in clean rooms. Excellent heat resistance and chemical resistance. Allows misalignment and deflection. Applications: for semiconductor manufacturing.

PDF

Part Number

Configured Part Number is shown.

MOP-32C-13-BT-KT-13-BT

Part Number
MOP-32C-13-BT-KT-13-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.00131333.32.81900027.3×10-6Additional Work Shaft HoleD1 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Stepping Motor
Maximum Range of Rotation Number(r/min) 10001~78000 Feature Heat Resistant / Clean circumstance / Vacuum Environment Body Material A2017
Category Coupling body Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment Range(mm) 1.1~3.0
Buffer Part Material PEEK Operating Temperature Range(℃) -20::120 Construction Clamping Type

Please check the type/dimensions/specifications of the part MOP-32C-13-BT-KT-13-BT in the Flexible Couplings - Oldham type, with PEEK resin material separator. series.

Products like this...

Part Number
MOP-20C-6-8
MOP-20C-7-BT-7-BT
MOP-20C-7-BT-8
MOP-32C-13-BT-KT-13-BT-KT
MOP-32C-13-BT-KT-14
MOP-32C-13-BT-KT-14-KT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Full Length
(mm)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

10 Days or more

100.05~1.006822.10.7310001.37.4×10-7Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.007722.10.7310001.37.4×10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

100.05~1.007822.10.7310001.37.4×10-7Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.00131333.32.81900027.3×10-6Additional Work Shaft HoleBoth Sides
1 Piece(s)Available

11 Days or more

101.01~3.00131433.32.81900027.3×10-6Additional Work Shaft HoleD1 Hole
1 Piece(s)Available

11 Days or more

101.01~3.00131433.32.81900027.3×10-6Additional Work Shaft HoleBoth Sides

Additional Products in this Category

Tech Support