(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, MST/MSTS series. (Part Numbers)

Flexible Couplings - Slotted type, MST/MSTS series.
  • Volume Discount

Flexible grooved type couplings, MST/MSTS series. Ideal for stepper and general purpose motors, not ideal for servo motors. Zero backlash. High torque. High torsional stiffness. Allow moderate misalignment.

PDF

Part Number

Configured Part Number is shown.

MST-63-23-BT-28-BT

Part Number
MST-63-23-BT-28-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

1020.01~50.00232863904001~10000[Aluminum] A201732100000.2±0.53.2×10-4Set Screw TypeAdditional Work Shaft HoleNo

Loading...

  1. 1

Basic Information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Allowable Angular Misalignment(deg) 2
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MST-63-23-BT-28-BT in the Flexible Couplings - Slotted type, MST/MSTS series. series.

Products like this...

Part Number
MST-12-4-4
MST-12-4-5
MST-12-4-6-BT
MST-63-23-BT-29-BT
MST-63-23-BT-30-BT
MST-63-23-BT-31-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

100.05~1.00441218.510001~78000[Aluminum] A20170.4520000.1±0.38.3×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00451218.510001~78000[Aluminum] A20170.4520000.1±0.38.3×10-8Set Screw TypeStandard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00461218.510001~78000[Aluminum] A20170.4520000.1±0.38.3×10-8Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

1020.01~50.00232963904001~10000[Aluminum] A201732100000.2±0.53.2×10-4Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

1020.01~50.00233063904001~10000[Aluminum] A201732100000.2±0.53.2×10-4Set Screw TypeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

1020.01~50.00233163904001~10000[Aluminum] A201732100000.2±0.53.2×10-4Set Screw TypeAdditional Work Shaft HoleNo

Additional Products in this Category

Tech Support