(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Spur Gear m0.75 SUS304 Type

Spur Gear m0.75 SUS304 Type
  • Volume Discount

•Material : Stainless Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Round hole+tap
For complete product overview and details on Spur Gear m0.75 SUS304 Type see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S75SU10K-0809
S75SU14K+0805
S75SU15K+0805
S75SU16B+0805
S75SU20B+0806
S75SU22B+0806
S75SU24B+0806
S75SU25B+0806
S75SU26B+0806
S75SU28B+0806
S75SU48B+0606
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft hole finished Pilot Hole Product, Completed Product
1 Piece(s)Available

10 Days or more

1010K-Shaped--8Round hole lathed finishPilot Hole Product
1 Piece(s)Available

10 Days or more

1014K-ShapedRound hole+tap58Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1015K-ShapedRound hole+tap58Round hole+tap holeFinished product
1 Piece(s)Available

8 Days or more

1016Shape BRound hole+tap58Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1020Shape BRound hole+tap68Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1022Shape BRound hole+tap68Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1024Shape BRound hole+tap68Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1025Shape BRound hole+tap68Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1026Shape BRound hole+tap68Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1028Shape BRound hole+tap68Round hole+tap holeFinished product
1 Piece(s)Available

10 Days or more

1048Shape BRound hole+tap66Round hole+tap holeFinished product

Loading...

  1. 1

Basic Information

Material Stainless Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Bearing No
Shaft Bore Tolerance H8 Precision(Old JIS) Class 9 Equivalent Shaft Hole Specifications Standard shaft hole product
Material (Details) 304 Stainless Steel

Additional Products in this Category

Tech Support