(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Composition Mount (Vibration Absorption) (Part Numbers)

Part Number

Configured Part Number is shown.

KSC-600B

 
Part Number
KSC-600B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Mounting Shape Type Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Shape W1
(mm)
Shape W2
(mm)
Max Scope Load
(N)
Specifications Support Load
(kg)
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1805.501~8.0005.8897.610Standard / Performance of Vibration Proofing1801805880Compound Mount Body600±50

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KSC-600B in the Composition Mount (Vibration Absorption) series.

Products like this...

Part Number
KSC-150A
KSC-200A
KSC-250A
KSC-60A
KSC-700B
KSC-800B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Mounting Shape Type Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Shape W1
(mm)
Shape W2
(mm)
Max Scope Load
(N)
Specifications Support Load
(kg)
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5001.4772.410Standard / Performance of Vibration Proofing1251251470Compound Mount Body150±25
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5001.9672.410Standard / Performance of Vibration Proofing1251251960Compound Mount Body200±25
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5002.4572.410Standard / Performance of Vibration Proofing1251252450Compound Mount Body250±25
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.321~0.8000.58872.410Standard / Performance of Vibration Proofing125125588Compound Mount Body60±10
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1805.501~8.0006.8697.610Standard / Performance of Vibration Proofing1801806860Compound Mount Body700±50
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1805.501~8.0007.8497.610Standard / Performance of Vibration Proofing1801807840Compound Mount Body800±50

Additional Products in this Category

Tech Support