(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Composition Mount (Vibration Absorption)

Part Number

Configured Part Number is shown.

 
Part Number
CD-15
KSC-60A
KSC-80A
KSC-1000B
KSC-100A
KSC-150A
KSC-200A
KSC-250A
KSC-300A
KSC-400B
KSC-500B
KSC-600B
KSC-700B
KSC-800B
KSC-900B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Mounting Shape Type Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Main Body Height h
(mm)
Thread Nominal M
(mm)
Properties Shape W1
(mm)
Shape W2
(mm)
Max Scope Load
(N)
Specifications Support Load
(kg)
1 Piece(s)Available

8 Days or more

10[Others] Others-----------Adjustment Damper (Optional)-
1 Piece(s)Available

27 Days or more

10Mount TypeSpring Built-in TypeNo1250.321~0.8000.58872.410Standard / Performance of Vibration Proofing125125588Compound Mount Body60±10
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.321~0.8000.78472.410Standard / Performance of Vibration Proofing125125784Compound Mount Body80±10
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1808.001~12.5009.897.610Standard / Performance of Vibration Proofing1801809800Compound Mount Body1000±50
1 Piece(s)Available

20 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5000.9872.410Standard / Performance of Vibration Proofing125125980Compound Mount Body100±25
1 Piece(s)Available

20 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5001.4772.410Standard / Performance of Vibration Proofing1251251470Compound Mount Body150±25
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5001.9672.410Standard / Performance of Vibration Proofing1251251960Compound Mount Body200±25
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1250.801~2.5002.4572.410Standard / Performance of Vibration Proofing1251252450Compound Mount Body250±25
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1252.501~5.5002.9472.410Standard / Performance of Vibration Proofing1251252940Compound Mount Body300±25
1 Piece(s)Available

23 Days or more

10Mount TypeSpring Built-in TypeNo1802.501~5.5003.9297.610Standard / Performance of Vibration Proofing1801803920Compound Mount Body400+50/-75
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1802.501~5.5004.997.610Standard / Performance of Vibration Proofing1801804900Compound Mount Body500±50
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1805.501~8.0005.8897.610Standard / Performance of Vibration Proofing1801805880Compound Mount Body600±50
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1805.501~8.0006.8697.610Standard / Performance of Vibration Proofing1801806860Compound Mount Body700±50
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1805.501~8.0007.8497.610Standard / Performance of Vibration Proofing1801807840Compound Mount Body800±50
1 Piece(s)Available

12 Days or more

10Mount TypeSpring Built-in TypeNo1808.001~12.5008.8297.610Standard / Performance of Vibration Proofing1801808820Compound Mount Body900±50

Loading...

  1. 1

Additional Products in this Category

Tech Support