(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Horizontal Surface Z-Axis Cross Roller Guide (KHC/KS332) (Part Numbers)

Horizontal Surface Z-Axis Cross Roller Guide (KHC/KS332)

A stage that is "lightweight" due to its use of aluminum in the case, "compact" without any unnecessary protrusions or concerns about left-right orientation, and "high precision" with its excellent minute feeding due to the high rigidity and low friction.

PDF












 
Part Number
KS332-8N-[1A,​2A,​3A,​4A,​5A,​6A,​7A,​8A,​9A,​NULLA]
KS332-12-[1A,​2A,​3A,​4A,​5A,​6A,​7A,​8A,​9A,​NULLA]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable size Length
(mm)
Table size Width
(mm)
Thickness H of stage surface
(mm)
Travel Distance Z Axis
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
1 Piece(s)

11 Days or more

10100806780.240.120.03
1 Piece(s)

11 Days or more

1012012085120.20.110.01

Loading...

  1. 1
 

Basic Information

Types Z-Axis Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Min. Voltage Resolution(µm) 0.73
Table materials Aluminum Moving Guide Cross Roller Guides Feeding Method Ball screw
Z Axis Stage Surface Horizontal Table surface finishes Black Anodize Through transmission Hole No
Load Capacity (Range)(N) 100.1 or More Load Capacity(N) 196 Max. Velocity(mm/sec) 3.7
Parallelism(µm) 50 Sensor Limit+Home Lead selection(mm) 1

Additional Products in this Category

Tech Support