(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, G-S series. (Part Numbers)

Casters - With swivel plate, G-S series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

G-75URS

Part Number
G-75URS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code
1 Piece(s)Available

8 Days or more

1035.01~80.006590[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752659Light/Medium LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part G-75URS in the Casters - With swivel plate, G-S series. series.

Products like this...

Part Number
G-38NS
G-38RS
G-38URS
G-50ELS
G-50NS
G-50RS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code
1 Piece(s)Available

8 Days or more

-~35.002850[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance36284638381645Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.002050RubberNo36284638381745Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.002850[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance36284638381645Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.002565ElastomerChemical Resistance46355947502050Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance46355947502150Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.003065RubberNo46355947502050Light LoadPresenceNo-

Additional Products in this Category

Tech Support