(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel threaded plate with rotation stop, SUS-HG-S series.

Casters - With swivel threaded plate with rotation stop, SUS-HG-S series.
  • Volume Discount

Casters with swivel threaded plate and rotation stop, SUS-HG-S series, stainless steel, heavy duty, abrasion resistant, gasoline resistant, oil resistant and chemical resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-HG-50GNBS
SUS-HG-65PBS
SUS-HG-75PBS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

8 Days or more

1080.01~140.0010068[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50506464502865Medium LoadNo
1 Piece(s)Available

10 Days or more

10140.01~220.0020092PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090653894Heavy LoadPresence
1 Piece(s)Available

10 Days or more

10220.01~320.00230106PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753896Heavy LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Low Floor Heavy Load
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Stopper Presence

Additional Products in this Category

Tech Support