(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel threaded plate, with rotation stop, ST-S series. (Part Numbers)

Casters - With swivel threaded plate, with rotation stop, ST-S series.
  • Volume Discount

A standardized caster used in great numbers for carts, kitchen devices, etc.

PDF

Part Number

Configured Part Number is shown.

ST-65NS-W3/4X40

Part Number
ST-65NS-W3/4X40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch
1 Piece(s)Available

13 Days or more

-7089[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceW3/4652568Light/Medium LoadPresenceNo--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper With Rotation Stopper Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ST-65NS-W3/4X40 in the Casters - With swivel threaded plate, with rotation stop, ST-S series. series.

Products like this...

Part Number
ST-100ELS-W3/4X40
ST-100NRBDS-M12X35
ST-100NRBDS-M16X40
ST-65RHS-M12X35
ST-65RHS-M16X40
ST-65RHS-UNF1/2X25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material Pitch
1 Piece(s)Available

13 Days or more

-50126ElastomerChemical ResistanceW3/41002782Light/Medium LoadPresenceNo--
1 Piece(s)Available

15 Days or more

-60126[Others] Nylon Foil RubberNoM121002782Light/Medium LoadPresencePresence--
1 Piece(s)Available

15 Days or more

-60126[Others] Nylon Foil RubberNoM161002782Light/Medium LoadPresencePresence--
1 Piece(s)Available

8 Days or more

-5089RubberNoM12652568Light/Medium LoadPresenceNo--
1 Piece(s)Available

8 Days or more

-5089RubberNoM16652568Light/Medium LoadPresenceNo--
1 Piece(s)Available

13 Days or more

-5089RubberNoUNF1/2652568Light/Medium LoadPresenceNo--

Additional Products in this Category

Tech Support