(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Ball Nose Hex Head. SSB-A Series.

Stopper Bolts - Ball Nose Hex Head. SSB-A Series.
  • Volume Discount

•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide (Black)
•Type: Tip Sphere Surface

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSB-M4X10-A
SSB-M4X15-A
SSB-M4X20-A
SSB-M4X25-A
SSB-M4X30-A
SSB-M4X40-A
SSB-M5X10-A
SSB-M5X15-A
SSB-M5X20-A
SSB-M5X25-A
SSB-M5X30-A
SSB-M5X35-A
SSB-M5X40-A
SSB-M5X50-A
SSB-M6X15-A
SSB-M6X20-A
SSB-M6X25-A
SSB-M6X30-A
SSB-M6X35-A
SSB-M6X40-A
SSB-M6X50-A
SSB-M8X15-A
SSB-M8X20-A
SSB-M8X25-A
SSB-M8X30-A
SSB-M8X35-A
SSB-M8X40-A
SSB-M8X50-A
SSB-M8X60-A
SSB-M8X70-A
SSB-M8X80-A
SSB-M10X30-A
SSB-M10X35-A
SSB-M10X40-A
SSB-M10X50-A
SSB-M10X60-A
SSB-M10X70-A
SSB-M10X80-A
SSB-M12X30-A
SSB-M12X35-A
SSB-M12X50-A
SSB-M12X60-A
SSB-M12X70-A
SSB-M12X80-A
SSB-M16X50-A
SSB-M16X60-A
SSB-M16X70-A
SSB-M16X80-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Screw Shaft Diameter M
(mm)
Main Body Thread Length
(mm)
1 Piece(s)Available

8 Days or more

410
1 Piece(s)Available

8 Days or more

415
1 Piece(s)Available

Same day

Stock

420
1 Piece(s)Available

8 Days or more

425
1 Piece(s)Available

8 Days or more

430
1 Piece(s)Available

8 Days or more

440
1 Piece(s)Available

16 Days or more

510
1 Piece(s)Available

8 Days or more

515
1 Piece(s)Available

8 Days or more

520
1 Piece(s)Available

Same day

Stock

525
1 Piece(s)Available

8 Days or more

530
1 Piece(s)Available

8 Days or more

535
1 Piece(s)Available

8 Days or more

540
1 Piece(s)Available

8 Days or more

550
1 Piece(s)Available

8 Days or more

615
1 Piece(s)Available

8 Days or more

620
1 Piece(s)Available

Same day

Stock

625
1 Piece(s)Available

8 Days or more

630
1 Piece(s)Available

Same day

Stock

635
1 Piece(s)Available

8 Days or more

640
1 Piece(s)Available

8 Days or more

650
1 Piece(s)Available

8 Days or more

815
1 Piece(s)Available

8 Days or more

820
1 Piece(s)Available

8 Days or more

825
1 Piece(s)Available

8 Days or more

830
1 Piece(s)Available

8 Days or more

835
1 Piece(s)Available

8 Days or more

840
1 Piece(s)Available

8 Days or more

850
1 Piece(s)Available

8 Days or more

860
1 Piece(s)Available

8 Days or more

870
1 Piece(s)Available

8 Days or more

880
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

Same day

Stock

1060
1 Piece(s)Available

8 Days or more

1070
1 Piece(s)Available

8 Days or more

1080
1 Piece(s)Available

8 Days or more

1230
1 Piece(s)Available

8 Days or more

1235
1 Piece(s)Available

8 Days or more

1250
1 Piece(s)Available

16 Days or more

1260
1 Piece(s)Available

8 Days or more

1270
1 Piece(s)Available

Same day

Stock

1280
1 Piece(s)Available

8 Days or more

1650
1 Piece(s)Available

8 Days or more

1660
1 Piece(s)Available

8 Days or more

1670
1 Piece(s)Available

8 Days or more

1680

Loading...

  1. 1

Basic Information

Body Material 1045 Carbon Steel Main Body Surface Treatment Black Oxide (Black) Type Tip Sphere Surface

Additional Products in this Category

Tech Support