(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Asagao aluminum handle, AV

Asagao aluminum handle, AV
  • Volume Discount

•Handle Material: AC8A
•Handle Surface: Buffed Surface

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AV-80
AV-80-N
AV-100
AV-100-N
AV-125
AV-125-N
AV-140
AV-140-N
AV-160
AV-160-N
AV-200
AV-200-N
AV-250
AV-250-N
AV-300
AV-300-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHandwheel Type Handle Outside Diameter of Handle
(φ)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(φ)
1 Piece(s)Available

11 Days or more

10SolidNo (With Grip Mounting Hole)803228
1 Piece(s)Available

11 Days or more

10SolidNo (No Grip Mounting Hole)803228
1 Piece(s)Available

8 Days or more

10SolidNo (With Grip Mounting Hole)1003733
1 Piece(s)Available

11 Days or more

10SolidNo (No Grip Mounting Hole)1003733
1 Piece(s)Available

11 Days or more

102 SpokedNo (With Grip Mounting Hole)1254435
1 Piece(s)Available

11 Days or more

102 SpokedNo (No Grip Mounting Hole)1254435
1 Piece(s)Available

11 Days or more

102 SpokedNo (With Grip Mounting Hole)1404438
1 Piece(s)Available

11 Days or more

102 SpokedNo (No Grip Mounting Hole)1404438
1 Piece(s)Available

11 Days or more

102 SpokedNo (With Grip Mounting Hole)1605240
1 Piece(s)Available

11 Days or more

102 SpokedNo (No Grip Mounting Hole)1605240
1 Piece(s)Available

11 Days or more

10Morning GloryNo (With Grip Mounting Hole)2005648
1 Piece(s)Available

11 Days or more

10Morning GloryNo (No Grip Mounting Hole)2005648
1 Piece(s)Available

8 Days or more

10Morning GloryNo (With Grip Mounting Hole)2506152
1 Piece(s)Available

11 Days or more

10Morning GloryNo (No Grip Mounting Hole)2506152
1 Piece(s)Available

11 Days or more

10Morning GloryNo (With Grip Mounting Hole)3006558
1 Piece(s)Available

11 Days or more

10Morning GloryNo (No Grip Mounting Hole)3006558

Loading...

  1. 1

Basic Information

Handle, Material AC8A Handle, Surface Buffing Mounting Section, Hole Machining No

Additional Products in this Category

Tech Support