(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Lever - LDM/LDF/LDR series.

Clamp Lever - LDM/LDF/LDR series.
  • On Sale Till 07/03/2025
  • Volume Discount

•Main Body Material: Zinc Alloy
•Main Body Surface Treatment: Powder Coating
•Mounting Section Material: 12L13 Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism

Part Number

Configured Part Number is shown.

Part Number
LDF-3-BK
LDF-3-OR
LDF-3-SG
LDF-4-BK
LDF-4-OR
LDF-4-SG
LDF-5-BK
LDF-5-OR
LDF-5-SG
LDF-6-BK
LDF-6-OR
LDF-6-SG
LDF-6B-BK
LDF-6B-OR
LDF-6B-SG
LDF-8-BK
LDF-8-OR
LDF-8-SG
LDF-8B-BK
LDF-8B-OR
LDF-8B-SG
LDF-10-BK
LDF-10-OR
LDF-10-SG
LDF-12-BK
LDF-12-OR
LDF-12-SG
LDF-16-BK
LDF-16-OR
LDF-16-SG
LDM-3X6-BK
LDM-3X6-OR
LDM-3X6-SG
LDM-3X8-BK
LDM-3X8-OR
LDM-3X8-SG
LDM-3X10-BK
LDM-3X10-OR
LDM-3X10-SG
LDM-3X12-BK
LDM-3X12-OR
LDM-3X12-SG
LDM-3X16-BK
LDM-3X16-OR
LDM-3X16-SG
LDM-4X10-BK
LDM-4X10-OR
LDM-4X10-SG
LDM-4X12-BK
LDM-4X12-OR
LDM-4X12-SG
LDM-4X16-BK
LDM-4X16-OR
LDM-4X16-SG
LDM-4X20-BK
LDM-4X20-OR
LDM-4X20-SG
LDM-4X25-BK
LDM-4X25-OR
LDM-4X25-SG
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Type, Clamp Type, Operation Mounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter M
(φ)
Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Main Body Color
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread45371400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread45371400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread45371400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread45492400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread45492400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread45492400SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread45593900BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread45593900OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread45593900SG(Silver Gray)
1 Piece(s)Available

Same day

Stock

10ClampClamp Lever-Female Thread45695500BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread45695500OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread45695500SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread636115500BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread636115500OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread636115500SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread6381110000BK (Matte black)
1 Piece(s)Available

Same day

Stock

10ClampClamp Lever-Female Thread6381110000OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread6381110000SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread7881410000BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread7881410000OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread7881410000SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread78101416000BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread78101416000OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread78101416000SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread92121723000BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread92121723000OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread92121723000SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread108162243000BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Female Thread108162243000OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Female Thread108162243000SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread45361400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread45361400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread45361400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread45381400BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread45381400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread45381400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453101400BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread453101400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453101400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453121400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453121400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453121400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453161400BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread453161400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread453161400SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454102400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454102400OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454102400SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454122400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454122400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454122400SG(Silver Gray)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454162400BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454162400OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454162400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454202400BK (Matte black)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454202400OR(Orange)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454202400SG(Silver Gray)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454252400BK (Matte black)
1 Piece(s)Available

11 Days or more

10ClampClamp Lever-Male thread454252400OR(Orange)
1 Piece(s)Available

8 Days or more

10ClampClamp Lever-Male thread454252400SG(Silver Gray)

Loading...

Basic Information

Operation Direction Horizontal Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type
Main Body Material Zinc Die-Casting Main Body, Surface Treatment Powder Paint Mounting Section, Material 12L13 Steel
Mounting Section, Surface Treatment Black Oxide Coating Gap Adjustment Screw No Lever Angle(rad) 20

Additional Products in this Category

Tech Support