(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham type, clamp-on type, serrated spacer. (Part Numbers)

Flexible Couplings - Oldham type, clamp-on type, serrated spacer.
  • Volume Discount

Oldham type flexible couplings, clamp-on type. The torque is transmitted through the toothed spacer. It has excellent flexibility.

PDF

Part Number

Configured Part Number is shown.

MSF-32-11-BT-KT-14

Part Number
MSF-32-11-BT-KT-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.0011143248[Alloy] SMF40403190002.5×10-7Additional Work Shaft HoleD1 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard
Maximum Range of Rotation Number(r/min) 10001~78000 Feature Vibration Absorption Category Coupling body
Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.2
Buffer Part Material Polyurethane Operating Temperature Range(℃) -20::60 Construction Set Screw Type

Please check the type/dimensions/specifications of the part MSF-32-11-BT-KT-14 in the Flexible Couplings - Oldham type, clamp-on type, serrated spacer. series.

Products like this...

Part Number
MSF-16-3-6
MSF-16-3-6.35
MSF-16-3-7-BT
MSF-32-11-BT-KT-14-KT
MSF-32-11-BT-KT-15-BT
MSF-32-12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

8 Days or more

-0.05~1.00361627[Alloy] ZDC20.5390009.0×10-8Standard Shaft BoreNo
1 Piece(s)Available

8 Days or more

-0.05~1.0036.351627[Alloy] ZDC20.5390009.0×10-8Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

100.05~1.00371627[Alloy] ZDC20.5390009.0×10-8Additional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

101.01~3.0011143248[Alloy] SMF40403190002.5×10-7Additional Work Shaft HoleBoth Sides
1 Piece(s)Available

11 Days or more

101.01~3.0011153248[Alloy] SMF40403190002.5×10-7Additional Work Shaft HoleD1 Hole
1 Piece(s)Available

8 Days or more

-1.01~3.0012123248[Alloy] SMF40403190002.5×10-7Standard Shaft BoreNo

Additional Products in this Category

Tech Support